Part Number: U360-004-SLIM
Pocket-sized portable hub connects to the USB 3.0 port on your laptop, Ultrabook or computer to give you four external USB 3.0 ports.
- Ultra-slim design fits easily into pocket or laptop bag
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Plug and play—no drivers or software needed
- Backward compatible with USB 2.0 and USB 1.1
- USB ports can provide up to 1.5A for charging mobile devices
- 3-year limited warranty
Overview
The U360-004-SLIM 4-Port Ultra-Slim Portable USB 3.0 SuperSpeed Hub’s built-in USB cable connects to your laptop, Ultrabook™ or computer to expand the number of available USB 3.0 ports. Just plug and play with no drivers, software or external power supply needed. The bus-powered hub distributes necessary power to its four USB 3.0 ports through USB connection. When using a separate cable between the hub’s USB Micro-B port and your device's USB port or a USB charger to draw additional power, the hub can provide up to 1.5A for fast charging of mobile devices.
The ultra-slim case measures 4.2 x 1.3 x 0.4 inches to fit easily into your pocket, backpack, briefcase or laptop bag to connect USB-enabled devices wherever you are. It supports USB 3.0 data transfer rates up to 5 Gbps—ten times faster than USB 2.0—and is backward compatible with USB 2.0 and USB 1.1 devices. All four ports support USB Battery Charging (BC) specification v1.2. The U360-004-SLIM is compatible with all Windows® and Mac® operating systems.
Features
- Expands your laptop, Ultrabook or computer’s USB 3.0 port to 4 external USB 3.0 ports
- Bus-powered unit requires no external power supply
- Plug and play—no drivers or software needed
Special Ultra-Slim Design
- Measures just 4.2 x 1.3 x 0.4 inches
- Fits easily into your pocket, backpack, briefcase or laptop bag
- Built-in cable is perfect for travel
Excellent Speed and Versatile Performance
- Supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0
- Ports can provide up to 1.5A when USB Micro-B port is connected to a second computer USB port or USB charger
- Supports USB Battery Charging (BC) specification v1.2
- Backward compatible with USB 2.0 and USB 1.1
System Requirements
- Desktop computer, laptop or tablet with available USB 3.0 port
- Peripherals with available USB 3.0 port
Package Includes
- U360-004-SLIM 4-Port Ultra-Slim Portable USB 3.0 SuperSpeed Hub
Specifications
OVERVIEW
UPC Code | 037332199270 |
Product Type | Hub |
Technology | USB 3.x |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 12 |
Product Length (cm.) | 30.48 |
Product Length (ft.) | 1 |
Product Length (m) | 0.304 |
POWER
Power Source Type | USB |
Power Consumption (Watts) | 0.70 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
Side B - Connector 2 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White (Connection to Power) |
CHARGING
Charging Ports | USB-A: 5V 1.5A (7.5W) |
Charging Ports / Amps | (4) 1.5A |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Cable Jacket Material | TPE |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 0.70 x 5.60 x 2.40 |
Shipping Weight (lbs.) | 0.15 |
Unit Dimensions (hwd / in.) | 0.400 x 1.260 x 4.170 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 2.4 BTU/Hr |
Power Provided to Connected Device(s) | 5V 1.5A (7.5W) Output per USB Port |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images