Part Number: U336-U03-GB
Add a Gigabit Ethernet port and 3-port USB 3.0 hub to your computer through one USB 3.0 SuperSpeed port.
- Combines a USB 3.0 SuperSpeed 3-Port hub with a Gigabit Ethernet adapter
- Backward compatible with USB 2.0 and 1.1 devices (at USB 2.0 and 1.1 speeds)
- Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
- 3-year limited warranty
Overview
The U336-U03-GB USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter allows you to turn a single SuperSpeed USB 3.0 computer port into an RJ45 Gigabit network port. It also creates three new additional USB 3.0 hub ports with each port supporting data transfer speeds up to 5 Gbps.
This USB 3.0-based NIC lets you connect to your home or office network at full Gigabit speeds with support for 10/100/1000 Mbps. It supports features such as Wake-on-LAN (WoL), VLAN tagging and Jumbo Frames.
The U336-U03-GB is backward compatible with USB 2.0 and USB 1.x standards and will support older USB devices. It can also be used with older systems that do not have USB 3.0 ports (network speed limited by USB 1.x/2.0 bus), allowing you to utilize USB 3.0/2.0/1.x devices.
Features
- Combines a USB 3.0 SuperSpeed 3-Port hub with a Gigabit Ethernet adapter
- Supports data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and 1.1 devices (at USB 2.0 and 1.1 speeds)
- Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
- IEEE 802.3az (Energy Efficient Ethernet) compliant
- Supports IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading
- Both full-duplex and half-duplex operations are supported
- Supports Wake-on-LAN, Jumbo Frames and VLAN tagging
- RealTek RTL8153 chipset
System Requirements
- Available USB port
- Windows® XP, Vista®, 7, 8 , 8.1 and 10
- Mac® OS X 10.6 through 10.12
- Linux® Kernel 2.6.14 and later
Package Includes
- U336-U03-GB
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332182579 |
| Product Type | Hub |
| Technology | Cat5/5e; Cat6; USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (3) USB A (FEMALE) |
| Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| Built-In Cable Length (ft.) | 0.98 |
| Built-In Cable Length (in.) | 11.81 |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Silver |
| Shipping Dimensions (hwd / in.) | 1.12 x 2.90 x 5.70 |
| Shipping Weight (lbs.) | 0.22 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 0.15 |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
| N001-015-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) | |
| N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) | |
| U324-010 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-R | 4-Port USB 3.x (5Gbps) Hub |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images