Part Number: B203-104-PNP TAA
Send data from a USB-equipped computer to four USB 2.0 peripherals up to 164 ft. away over user-supplied Cat5/Cat6 cable. No software or drivers are required. Kit is useful for devices or areas that lack network conductivity.
- Extends USB data transfer up to 164.04-ft. (50M) over Cat5/Cat6 cable
- Includes a transmitter with USB cable and a 4-port receiver hub
- Supports data transfer rates up to 480 Mbps
- Plug-and-play functionality; no software or drivers required
- Works with Windows®, Mac® and Chromebook™ computers
- 1-year limited warranty
Overview
This B203-104-PNP 4-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Hub Kit transmits data from your computer to as many as four USB 2.0 peripherals up to 164 feet (50 meters) away. It has plug-and-play functionality, meaning you don't have to install drivers or software. For added convenience, the transmitter has a built-in USB cable for connection to your computer. The USB signals travel between the transmitter and receiver hub over user-supplied Cat5/Cat6 cable. It's a simple, cost-effective solution for connecting your computer to a printer and other USB peripherals that lack network connectivity and are farther than 16 feet (4.9 meters) away from your computer, which is the distance limitation for USB cables. For example, you can use this kit to connect impact printers to a server in another room. This extender kit is also convenient for making connections in areas without network availability.
By using Cat5/Cat6 cable to carry signals, the B203-104-PNP extends your installation farther than is possible with standard USB cables. Plus, Cat5/Cat6 cabling is readily available at low cost. For maximum signal integrity, use solid-conductor Cat5/Cat6 UTP cabling, such as the N202-Series. The B203-104-PNP extender kit can achieve data transfer rates up to 480 Mbps. It's backward compatible with USB 1.1 peripherals. The B203-104-PNP works with all major operating systems (Windows and macOS). Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Send data to as many as four USB 2.0 devices located up to 164-ft. (50 m) from the source
- USB signals travel over a single user-supplied Cat5/Cat6 cable
- Includes transmitter with built-in USB-A cable and 4-port receiver hub
- Supports data transfer rates up to 480 Mbps
Greater Distance over Cat5/Cat6 Cable Provides Greater Flexibility
- Cat5/Cat6 cabling exceeds the 16-ft. (4.9 m) distance limitation of USB cables
- Allows connection to devices that lack network connectivity in areas beyond the reach of standard USB cables
- Makes connections in areas without network availability
- Allows source to be in a secure location, separate from peripherals
- Cat5/Cat6 cabling is cost-effective and readily available
- For best results, use solid-conductor Cat5/Cat6 UTP cable, such as N202-Series cable
Convenient Plug-and-Play Installation
- Plug-and-play functionality; no software or drivers required
- Built-in 1-ft. (0.3 m) USB-A cable connects source and transmitter
- User-supplied Cat5/Cat6 cable connects transmitter and receiver hub
- Receiver hub has an external power supply
Widely Compatible
- Compatible with all major operating systems (Windows and Mac)
- Backward compatible with USB 1.1 devices (at USB 1.1 speeds)
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- USB-equipped Windows, Mac or Chromebook computer
- Cat5/Cat6 cable
- Available AC outlet in receiver hub location
Package Includes
- B203-104-PNP local transmitter with built-in USB cable
- B203-104-PNP 4-port remote receiver hub
- External Power Supply with NEMA 1-15P Plug for receiver hub (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 4.5-ft. (1.37 m)
- Owner's Manual
Specifications
OVERVIEW
| UPC Code | 037332185204 |
| Technology | USB 2.0 (High Speed) |
VIDEO
| HDR Support | No |
POWER
| Power Over Cable (PoC) Support | No |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft. |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB A (MALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Shipping Dimensions (hwd / in.) | 2.20 x 6.30 x 7.20 |
| Shipping Weight (lbs.) | 0.62 |
| Unit Dimensions (hwd / in.) | 0.950 x 1.360 x 2.170 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 20 to 90% RH, Non-Condensing |
COMMUNICATIONS
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) | |
| N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) | |
| N202-175-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) | |
| N202-200-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
| U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
| U030-006 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) | |
| U050-006 | USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) | |
| UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
| UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
| UR022-010 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10 ft. (3.05 m) | |
| UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
| UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
- Quick Start Guide USB over Cat5/6 Extender Kit (Multi Language)
- Owner's Manual for USB 2.0 Over Cat5 Plug-and-Play Extender Kit & 4-Port USB 2.0 Over Cat5 Plug-and-Play Extender Hub (English)
- Owner’s Manual for 1-Port USB over Cat5/6 Extender Kit Model: B203-101-PNP 4-Port USB over Cat5/6 Extender Kit Model: B203-104-PNP 1-Port USB over Cat5/6 Extender Kit with International Plug Adapters Model: B203-101-PNPINT - Multiple Languages
- Product Datasheet
Product Literature
Product Images