Part Number: SR25UBSD3
Ideal storage solution for shallow-depth audio/video components and smaller equipment installs in areas with limited floor space. Houses up to 3,500 lb. of standard rack-mounted equipment in 25U of rack space.
- Accommodates shallow equipment up to 27 in. in depth
- Houses up to 3500 lbs (1588 kgs) of equipment
- Allows ample airflow to keep equipment cool
- Locks securely to help prevent damage or theft
- Ships fully assembled and ready to deploy
- 5-year limited warranty
Overview
The SR25UBSD3 25U SmartRack® Shallow-Depth Rack Enclosure Cabinet houses equipment up to 27 inches in depth—ideal for storing shallow audio/video components and smaller equipment in areas with limited floor space. Constructed of steel with a resilient textured powder-coated finish, the SR25UBSD3 features adjustable mounting rails that accommodate up to 3,500 pounds (1,588 kilograms) of equipment in 25U of rack space.
To ensure your valuable equipment stays safe and secure, the side panels, reversible back door and reversible, removable front door lock to prevent unauthorized access. The front and rear doors are perforated, which allows air to flow freely through the rack to keep equipment cool. Vented top panels and an open bottom help remove warm air from the enclosure and draw in cool air by convention (they also support the installation of standard case fans, such as SRFANROOF).
The SR25UBSD3 comes fully assembled with removable casters that let you roll the fully loaded enclosure to its desired location. Installing equipment within the enclosure is easy enough with its square mounting holes and numbered rack spaces. The front and rear vertical rails adjust in 1/4-inch increments from four to 27 inches. Just unscrew the rails, slide them to the desired depth and tighten the screws. The enclosure supports toolless button-mount 0U installation of up to four compatible PDUs and cable managers. This makes cable routing to rack equipment easier and reduces clutter.
Features
Saves Valuable Workspace
- Front and rear vertical mounting rails adjust from 4 in. to 27 in. deep to accommodate shallow equipment
- Front and rear rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
- Rack spaces numbered for easy reference
- Perfect for areas with limited floor space—wiring closets, offices, classrooms, etc.
- Houses up to 3500 lbs (1588 kgs) of equipment in 25U of rack space
Keeps Important Equipment Secure
- Side panels, reversible back door and reversible, removable front door lock tight
- Removable side panels allow easy access to equipment for maintenance and replacement
- Perforated front and rear doors allow generous airflow to keep equipment cool
- 65+% open space in door perforation meets or exceeds server manufacturer requirements
- Vented top panel and open bottom help remove warm air and draw in cool air
- Compatible with airflow optimization accessories
- Supports toolless button-mount 0U installation of compatible PDUs and cable managers
Easy Cable Access
- Convenient cable access through top panel ports and open bottom
- Panel removes in seconds without tools or disconnecting cables
- Compatible with cable management accessories
Convenient Grounding System
- All components grounded to steel frame
- Multiple connections included for facility ground
- Front and rear doors include quick-release ground wires
Fast Enclosure Installation
- Ships fully assembled for quick deployment
- Split rear door reduces clearance to let you place the enclosure close to a wall
- Built-in baying tabs let you combine enclosures in a row
- Can set center-to-center width at 24 in. (600 mm) to match standard data center floor tiles
- Removable heavy-duty casters let you roll the fully loaded enclosure to its desired location
- Removable levelers for positioning on uneven floors
- Included stabilizing brackets help secure the enclosure in place
Meets Proper Compliance Standards
- Meets all enclosure requirements toward PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
| UPC Code | 037332184696 |
| Device Compatibility | Patch Panel; Network Switch; UPS |
| Rack Type | Half-Height Enclosure |
PHYSICAL
| Color | Black |
| Rack Height | 25U |
| Rack Depth | Shallow |
| Factory Preset Rack Depth (in.) | 19.25 |
| Maximum Device Depth (in.) | 27 |
| Minimum Device Depth (in.) | 4 |
| Shipping Dimensions (hwd / in.) | 56.00 x 26.00 x 34.25 |
| Shipping Weight (lbs.) | 220.00 |
| Unit Dimensions (hwd / in.) | 50.000 x 23.630 x 32.600 |
| Unit Weight (lbs.) | 190 |
| Weight Capacity - Rolling (lbs.) | 2250 |
| Weight Capacity - Stationary (lbs.) | 3500 |
| Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and back door frames |
| Built-in Cable Management | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
| SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation | |
| SRCABLETRAYEXP | SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY |
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces | |
| SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
| SRCOMBO | SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors | |
| SREXTENDER | SmartRack Rack Enclosure Extension Frame | |
| SRFILTER | SmartRack Enclosure Filter Kit | |
| SRGROUND25 | SmartRack Copper Bus Grounding Bar for 24U and 25U Racks | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF2P1UTM | SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) | |
| SRSHELF2PDP | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) | |
| SRSHELF2PTM | SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) | |
| SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
| SRSTABILIZE | SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images