Part Number: SRXFAN3U
- 3U rack mount fan panel
- Ideal for increasing the ventilation of SmartRacks
- Features (3) 208-240V fans mounted in a 3U rack panel
- Required mounting hardware included
- Cold rolled steel with black finish
- 2-year limited warranty
Overview
This SRXFAN3U SmartRack® panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets. The unit features three four-inch 208V-240V fans mounted in a 3U panel and includes mounting hardware.
Features
- SRXFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets
- Unit features (3) 4-in.-208-240V fans mounted in a 3U panel
- Includes mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332144843 |
| Accessory Type | Cooling Accessories |
| Accessory Class | Rack Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 208V AC; 230V AC; 240V AC |
| Nominal Input Voltage Description | 208-240V AC 50/60 Hz |
| Voltage Compatibility (VAC) | 208; 220; 230; 240 |
| Input Frequency | 50/60 Hz |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Rack Height | 3U |
| Shipping Dimensions (hwd / in.) | 7.60 x 4.00 x 20.60 |
| Shipping Weight (lbs.) | 5.80 |
| Unit Dimensions (hwd / in.) | 5.220 x 18.870 x 1.500 |
FEATURES & SPECIFICATIONS
| Sound Level (Noise) | ≤ 45dB |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images