Part Number: SRCASTERHDKIT
- Heavy-duty rating of 750 lbs (340.2 kgs) per caster
- Allows stationary and rolling weight for 3000 lbs (1360.8 kgs)
- Enables floor enclosures and 4-post open frame racks to be mobile
- Includes 4 casters and mounting hardware
- 5-year limited warranty
Overview
SmartRack SRCASTERHDKIT is a heavy-duty rolling caster kit used to maneuver rack enclosures and 4-post open frame racks to their desired location. The heavy-duty casters (750 pounds per caster rating) allows for a weight limit of 3,000 pounds (1360.8 kilograms), both stationary and rolling. The kit includes four casters and mounting hardware.
Features
- Heavy-duty rolling caster kit used to maneuver rack enclosures and 4-post open frame racks to their desired location
- Heavy-duty casters (750 lbs (340.2 kgs) per caster rating) allow for a weight limit of 3000 lbs (1360.8 kgs) both stationary and rolling
- Includes 4 casters and mounting hardware.
Specifications
OVERVIEW
| UPC Code | 037332172327 |
| Accessory Type | Rolling Caster Kit |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 12.60 x 4.72 x 4.92 |
| Shipping Weight (lbs.) | 13.30 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images