Part Number: SRCABLETRAYEXP
- Adds an additional level of cable routing to the SRCABLETRAY
- When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
- Helps eliminate cable stress
- Organizes cables outside of SmartRack enclosure
- Toolless mounting on the SmartRack enclosure's top panel
- 5-year limited warranty
Overview
SmartRack® SRCABLETRAYEXP adds an additional level of cable routing to the SRCABLETRAY (required part). When used with the SRCABLETRAY, these expansion plates allow dedicated, separate paths for power, data and fiber cables. The SRCABLETRAYEXP helps eliminate cable stress by organizing cables outside of the SmartRack enclosure. Convenient, toolless mounting on the top panel of the SmartRack enclosure.
Features
- SmartRack SRCABLETRAYEXP adds an additional level of cable routing to the SRCABLETRAY (required part)
- When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
- The SRCABLETRAYEXP helps eliminate cable stress by organizing cables outside of the SmartRack enclosure
- Convenient, toolless mounting on the top panel of the SmartRack enclosure
Specifications
OVERVIEW
| UPC Code | 037332140791 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 3.30 x 12.10 x 21.80 |
| Shipping Weight (lbs.) | 8.80 |
| Unit Dimensions (hwd / in.) | 2.200 x 12.130 x 21.140 |
| Unit Weight (lbs.) | 4 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images