Part Number: SREXTENDER
- 25U, 42U, 45U or 48U height-adjustable rack extension frame
- Increase usable depth of standard rack enclosure by 8 in.
- Allows easy integration of toolless mounting rails from standard enclosures
- 5-year limited warranty
Overview
SREXTENDER rack extension frame allows you to increase the mounting depth of your standard rack enclosure by 8 inches without replacing the enclosure and reinstalling existing equipment. SREXTENDER is compatible with SmartRack 25U, 42U, 45U and 48U enclosures. Ideal for hosting, colocation and server farm applications that experience rapid growth, requiring the installation of deep server chassis that can pack more processing power in each rack enclosure.
Features
- 25U, 42U, 45U or 48U height-adjustable rack extension frame
- Increase usable depth of standard rack enclosure by 8 inches
- Allows easy integration of cable management trays from standard enclosure
- Textured powder coat finish
- Top cable access opening can also accommodate up to 3U rack accessories
- Simple installation of extension frame just by removing rear doors, attaching frame to existing rear hinges and attaching doors to extension frame
Specifications
OVERVIEW
| UPC Code | 037332146533 |
| Accessory Type | Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 8.50 x 8.70 x 47.00 |
| Shipping Weight (lbs.) | 50.00 |
| Unit Dimensions (hwd / in.) | 8.500 x 8.700 x 47.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images