Part Number: SRCASTER
- Per caster rating of 550 lbs (249.5 kgs)
- Includes 4 casters, installation guide and mounting hardware
- Included with all floor-standing rack enclosure models (48/45/42/25/12U)
- Can be purchased as an accessory to turn stationary 4-post open frame and wall-mount racks into mobile rolling racks
- 5-year limited warranty
Overview
SmartRack® SRCASTER is a rolling caster kit used to maneuver rack enclosures, wall-mounts and 4-post open frame racks to their desired location. The kit includes four casters (550 pounds or 249.5 kilograms per caster rating), installation guide and mounting hardware. The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U).
Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances.
Features
- Rolling caster kit used to maneuver rack enclosures, wall-mounts and 4-post open frame racks to their desired location
- The kit includes 4 casters (550 lbs (249.5 kgs) per caster rating), installation guide and mounting hardware
- The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U)
- Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances
Specifications
OVERVIEW
| UPC Code | 037332145352 |
| Accessory Type | Rolling Caster Kit |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 3.20 x 4.50 x 8.30 |
| Shipping Weight (lbs.) | 5.70 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images