Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charge an iPad or tablet via a USB hub.

  • USB 3.0 Hub with two USB 3.0 SuperSpeed ports and four USB 2.0 High-Speed ports
  • One dedicated port for Tablet charging ( 5V, 2A )
  • USB 3.0 ports support up to 900mA per port
  • USB 2.0 ports support up to 500mA per port
  • Plug-and-Play - no software or drivers required
  • 3-year limited warranty

Overview

The U360-412 USB 3.0 Charging Hub plugs into a computer's USB 3.0 port and provides two USB 3.0 SuperSpeed peripheral ports, four USB 2.0 High-Speed peripheral ports and one charging port for charging tablets. Two USB 2.0 ports have convenient top plugging for thumb drive access. Dedicated 2A charging port supplies the extra amperage needed to charge tablets. Plug-and-Play, so no software or drivers are required. Automatically switches to the highest speed supported by the peripheral. Windows (compatible with Windows 10) and macOS compatible.

Features

  • USB 3.0 ports support 5Gbps transfer speeds when plugged into a USB 3.0 computer and peripheral
  • USB 2.0 ports support High-Speed 480Mbps speeds
  • Charging port provides 5V,2A for tablet ( iPad ) full battery charging
  • USB 3.0 ports support up to 900mA per port
  • USB 2.0 ports support up to 500mA per port
  • The included external power supply provides 4A of power, to be shared between the hub ports (up to 2A for iPad charging port, up to 900mA per USB 3.0 port, up to 500mA per USB 2.0 port)
  • Top mount ports for Thumb Drive connections
    Plug-and-Play
  • No software or drivers required
  • Windows (compatible with Windows 10) and Mac compatible
  • Overcurrent protection
  • LED power indicator light

System Requirements

  • USB 3.0 or 2.0 computer
  • USB 3.0 or 2.0 peripherals

Package Includes

  • USB 7-port Hub
  • USB 3.0 A-B cable, 3ft
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173560
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(6) USB A (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 2.0
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V / 4A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A
DC Barrel PlugOD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)1.6
CONNECTIONS
Number of Ports7
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(2) USB 3.0 A (FEMALE)
Side B - Connector 2(5) USB A (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen - Power
CHARGING
Charging PortsUSB-A: 2A
Charging Ports DetailsDedicated charging port
Charging Ports / Amps(1) 2A
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)3.00 x 4.60 x 5.50
Shipping Weight (lbs.)1.02
Unit Dimensions (hwd / in.)0.900 x 4.000 x 2.400
Unit Packaging TypeBox
Unit Weight (lbs.)0.18
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  5.5 BTU/Hr
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output (USB-A 2.0), 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports6
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
External Power Supply CertificationsFCC; UL; cUL; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) U324-006 U324-006 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) U324-010 U324-010 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.