Part Number: U280-007-CQC-ST
Charges and organizes up to 7 electronic devices at the same time. Storage compartment neatly organizes your excess cabling to reduce clutter when charging, and stores it out of the way when not in use. Recommended for quick-charging and storing tablets, smartphones and other mobile devices.
- 5 USB-A ports provide up to 5V, 2.4A of charging power and are USB Battery Charging (BC) specification v1.2 compliant
- USB-C port provides up to 5V, 3A of charging power
- Quick Charge 3.0 port charges up to 4x faster than normal charging
- 9 adjustable storage brackets for organizing devices
- Storage compartment neatly organizes your cabling
- 2-year limited warranty
Overview
Features
- Recommended for charging tablets, smartphones and other devices at home or work
- Functions anywhere AC power is available—no computer required
- Quick Charge 3.0 Class A 5/9/12V technology
- QC 3.0-compliant devices charge up to 4x faster than conventional USB charging
- Delivers up to 5V, 2.4A per USB-A port—enough for charging battery-intensive devices like the Apple iPad
- USB-C port provides up to 5V, 3A of charging power
- Protects against overheating, overcurrent and overcharging
- Complies with USB Battery Charging (BC) specification v1.2
- 9 adjustable brackets provide space to neatly organize devices as they charge
- Convenient storage compartment lets you neatly organize your cabling while your devices charge
- When not in use, cables can be stored in the compartment and kept out of the way
- External dual-voltage power supply with C8 power inlet and detachable C7 to 1-15P 5 ft. cord
- No computer required
Specifications
OVERVIEW
| UPC Code | 037332199577 |
| Product Type | Charging Station |
| Charging Form Factor | Charging Hub |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
| AC Power Adapter Output Specs (V / A) | 15V / 4A |
| AC Power Adapter Cord Length (ft.) | 3 |
| AC Power Adapter Cord Length (m) | 1 |
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
| Input Current | 1.5A |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Overload Protection | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 15V, 4A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 15.6 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
| Power Consumption Detail | 15.6W (Operating) 0.07W (Standby) |
CONNECTIONS
| Number of Ports | 7 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | (6) USB A (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power) |
CHARGING
| Number of Charging Ports | 7 |
| Total Charging Amps | 9.1A |
| Total Charging Watts | 60 |
| Charging Method | USB |
| Charging Method Detail | Quick Charge 3.0; 5V - 1.5A (7W) |
| Charging Port Type | (6) USB A (FEMALE); USB C (FEMALE) |
| Charging Ports Details | USB-A: 5V/2.4A USB-A QC: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A USB-C: 5V/3A |
| Charging Ports / Amps | (5) 2.4A; (1) 3A; (1) 3A / 2A / 1.5A |
| Overcharge Protection | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate |
| Shipping Dimensions (hwd / in.) | 2.80 x 6.30 x 10.20 |
| Shipping Weight (lbs.) | 2.00 |
| Unit Dimensions (hwd / in.) | 0.866 x 6.614 x 4.882 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.4 |
ENVIRONMENTAL
| Operating Temperature Range | 41° to 95°F (5° to 35°C) |
| Storage Temperature Range | -4° to 122°F (-20° to 50°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Quick Charge Compliant | 3.0 |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL |
| Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P012-006 | 2-Slot Non-Polarized Replacement Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black |
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
| M110-003-WH | USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) | |
| UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images