Part Number: MTB3-002-HD
Connects your MacBook, laptop or PC’s Thunderbolt 3 port to 2 HDMI monitors for multitasking, video editing or digital signage.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Plug-and-play operation with no software required for easy, immediate installation
- Supports 36-bit Deep Color, 3D and HDCP specifications up to HDCP 2.2
- Reversible Thunderbolt 3 plug connects in either direction for instant no-fuss use
- Compatible with Windows 10, macOS 10.12 and lower versions
- 3-year limited warranty
Features
Thunderbolt Adapter Transmits Ultra HD 4K Video to 2 HDMI Monitors at the Same Time
This dual-monitor video adapter (M/2xF) connects the Thunderbolt 3 port on your computer, tablet, laptop, notebook or MacBook to two HDMI monitors simultaneously and delivers 4K video to both.
An Ideal Tool for Video Editing or Multitasking at Home or the Office
With this Thunderbolt 3 adapter’s high bandwidth of 40 Gbps, you can more efficiently run applications that demand heavy resources. For instance, editing 4K video is easier with one monitor used for raw video playback and the other displaying your fresh cut. Home/office multitasking is more efficient with two monitors placed side by side on your workstation. And your video presentation or digital signage looks vivid and enticing in stunning 4K.
Enjoy the Clarity of 4K Video with Audio and 4:4:4 Color
This 4K HDMI adapter supports Ultra HD 4K video resolutions up to 3840 x 2160 at 60 Hz for crystal-clear picture and sound on two monitors simultaneously. The MTB3-002-HD is compatible with HDCP 2.2 content protection, 3D video and EDID. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as 36-bit Deep Color (12 bits per channel).
Built-In Thunderbolt 3 Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible male connector plugs into a Thunderbolt 3 port in either direction for a fumble-free connection every time. Thunderbolt 3 is eight times faster than USB 3.0 with four times the video bandwidth of HDMI. Note: This adapter only provides audio/video output when connected to a Thunderbolt 3 port. It will not function if connected to a USB-C port.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play adapter requires no software or external power. Just connect the built-in cable to the Thunderbolt 3 port on your source device, and use HDMI cables (sold separately) to connect the adapter to your display(s). Because the adapter is backward compatible with non-4K displays, you can use it with 1080p monitors or other available displays. Multi-resolution support ensures both connected displays will work at their highest resolution.
System Requirements
- Source device with Thunderbolt 3 output
- Display device(s) with HDMI input
- Compatible with Windows 10, macOS 10.12 and lower versions
Package Includes
- MTB3-002-HD Dual-Monitor Thunderbolt 3 to HDMI Adapter
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332254832 |
| Product Type | Video Adapter |
| Technology | HDMI; Thunderbolt |
| Host Connector | THUNDERBOLT 3 (Type-C MALE) |
VIDEO
| Video Input | THUNDERBOLT 3 (Type-C MALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | (2) HDMI (FEMALE) |
| Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2 |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Extended Mode | Yes |
| Mirror Mode | Yes |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:2; 4:4:4 |
| DisplayPort Alt Mode | Yes |
DATA
| Data Ports | (2) HDMI (FEMALE) |
INPUT
| Built-In Cable Length (ft.) | 0.85 |
| Built-In Cable Length (in.) | 10.24 |
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | THUNDERBOLT 3 (Type-C MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | HDMI (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Gray |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.8 mm |
| Unit Dimensions (hwd / in.) | 1.000 x 5.200 x 6.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 113°F (-10° to 45°C) |
| Operating Humidity Range | 10% to 90% RH (No Condensation) |
| Storage Humidity Range | 10% to 90% RH (No Condensation) |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| USB Hub Ports | No |
| Number of USB Hub Ports | 0 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Multi-Resolution Support | Yes |
| Thunderbolt Specification | Thunderbolt 3 (up to 40Gbps short or active cables) |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-010-BL | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Blue, 10 ft. (3.05 m) | |
| P568-015-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 15 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images