Part Number: TLP610BUAM
Surge protector with antimicrobial protection safeguards your valuable electronics against dangerous surges, spikes and line noise.
- 6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
- 990 joules protect your valuable electronics against dangerous surges and spikes
- USB-A ports share 2.4A for fast charging of phones and other mobile devices
- 10 ft. braided input cord allows flexibility in placing devices away from wall outlet
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Features
6-Outlet Surge Protector with USB Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Safe-IT™ surge protector features a surge protection rating of 990 joules to defend your valuable electronic components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP610BUAM protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet allows connection of a bulky transformer without blocking adjacent outlets.
2 USB Ports Share 2.4 Amps of Charging Power
Two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. They share 2.4A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The lighted on/off switch allows you easy one-touch control over equipment connected to the strip. A green LED confirms at a glance that your connected equipment is protected. An integrated 15-amp resettable circuit breaker helps prevent equipment damage due to overloads. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The TLP610BUAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Versatile Surge Protector Provides Multiple Installation Options
This surge protector with 10-foot (3-meter) braided AC input cord and NEMA 5-15P plug gives you flexibility in placing the unit away from the nearest wall outlet. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.
Specifications
OVERVIEW
| UPC Code | 037332263612 |
| Product Type | Surge Protector |
| Charging Form Factor | Strip |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1875 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 6 outlets |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
| Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Watts | 12 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports / Amps | (2) 2.4A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 990 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500V |
| EMI / RFI Filtering | Yes |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Black/Gray briaded cord |
| Housing Color | Black |
| Mounting Holes or Slots | Yes |
| Outlets Measurement (Center to Center) | 28.5mm |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 5.90 x 1.77 x 14.60 |
| Shipping Weight (lbs.) | 1.62 |
| Unit Dimensions (hwd / in.) | 1.250 x 1.870 x 13.000 |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
| CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images