Part Number: U280-004-WS3C1
This Model has been retired and replaced by U280-005-WS4C1. An Owner's Manual and other information for the U280-004-WS3C1 is available on the model support page
Overview
Whether you’re at home or in the office, the U280-004-WS3C1 4-Port USB Charging Station provides enough ports and power to keep your devices at 100% capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. You can charge up to four tablets, cell phones, laptops and other devices at the same time. The U280-004-WS3C1 doesn’t require a computer, so you can take it anywhere AC power is available.
The U280-004-WS3C1 features three auto-sensing USB-A ports, each capable of delivering up to 5V, 2.4A, which is enough for charging cell phones, tablets and other mobile devices. Each USB-A port senses the connected device and automatically adjusts the required power level accordingly. A USB-C port supports power output up to 20V, 3A for charging more battery-intensive USB power delivery devices, such as a MacBook, MacBook Pro or Chromebook Pixel.
To charge your USB devices, simply connect the detachable four-foot power cord’s NEMA 1-15P plug to an AC power outlet, and connect your devices to the available USB ports. The unit protects against overheating, overcurrent and overcharging—in fact, it stops charging as soon as your devices’ batteries are at full capacity.
Features
- Recommended for charging tablets, cell phones, laptops and other devices at home or office
- Functions anywhere AC power is available—no computer required
Provides Plenty of Juice for Charging
- USB-A auto-sensing ports each support up to 5V, 2.4A for charging
- Senses connected USB-A devices and automatically adjusts required power level
- USB-C port supports up to 20V, 3A for charging more battery-intensive devices, such as laptops
- Protects against overheating, overcurrent and overcharging
Easy to Use
- Internal dual-voltage power supply with NEMA 1-15P plug and detachable 4 ft. cord
- No computer required
System Requirements
- The U280-004-WS3C1 includes a C7 to 1-15P power cord for use in 120V applications. An applicable 230V power cord can be purchased separately for use in 230V applications.
Package Includes
- U280-004-WS3C1 4-Port USB Charging Station
- C7 to NEMA 1-15P power cord, 4 ft.
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332196507 |
| Product Type | Plug in Charger |
| Charging Form Factor | Charging Hub |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Input Connection Type | IEC C7 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
| Input Current | 5V (2.4A) / 20V (3A) |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Overload Protection | Yes |
POWER
| Power Consumption (Watts) | 72 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | (3) USB A (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Amps | 5.4A |
| Total Charging Watts | 72 |
| Charging Method | USB |
| Charging Port Type | (3) USB A (FEMALE); USB C (FEMALE) |
| Charging Ports Details | USB-C: 20V 3A (60W), PD 3.0 USB-A: 5V 2.4A (12W) |
| Charging Ports / Amps | (3) 2.4A; (1) 3A / 2A / 1.5A |
| Overcharge Protection | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate |
| Shipping Dimensions (hwd / in.) | 1.60 x 6.40 x 5.10 |
| Shipping Weight (lbs.) | 0.80 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 0.49 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Relative Humidity | 5% to 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images