Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds 7 USB-A ports to your laptop or computer for connecting printers, hard drives, keyboard/mice and other USB peripherals.

  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • Bus-powered hub includes optional external power supply for extra power
  • Blue LED indicates the hub is receiving power from the included supply
  • Compatible with all major operating systems, including Windows and macOS
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

USB 2.0 Hub Adds up to 7 USB Devices to Your Computer or Laptop
This USB hub with a sturdy plastic housing connects seven USB devices, such as external hard drives, printers, keyboards/mice, MP3 players and barcode scanners, to your PC, laptop or other device with a USB-A port. The hub supports USB 2.0 data transfer rates up to 480 Mbps and is backward compatible with USB 1.1 devices. It provides easy-to-access USB ports to computers stored in cabinets, behind furniture or other hard-to-reach locations.

Plug-and-Play Hub Is Easy to Connect
The bus-powered U223-007 requires no software to download and install. It connects to a host computer with the included USB cable and shares 500mA among all seven USB ports for charging mobile devices. When connected to the included (optional) external power supply, the hub shares 2A of charging power up to 500mA per port. A blue LED indicates the unit is receiving power. Each port protects its connected USB peripheral against overvoltages.

System Requirements

  • Computer or other host device with USB-A port
  • Compatible with all major operating systems, including Windows and macOS

Package Includes

  • U223-007 7-Port USB 2.0 Hub
  • USB Mini-B to USB-A cable (M/M)
  • External power supply (Input: 100-240V, 50/60 Hz, 0.4A; Output: 5V 2A) with 4 ft. (1.2 m) cord and NEMA 1-15P plug
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185389
Product TypeHub
TechnologyUSB 2.0 (High Speed)
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(7) USB A (FEMALE)
Data Ports Details(7) USB-A - USB 2.0
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Product Length (in.)6.53
Product Length (cm.)16.6
Product Length (ft.)0.544
Product Length (m)0.166
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)0.3
CONNECTIONS
Number of Ports7
Side A - Connector 1USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1(7) USB A (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)2.17 x 7.48 x 3.15
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)0.600 x 6.500 x 1.300
Unit Packaging TypeBox
Unit Weight (lbs.)0.14
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 194°F (-10° to 90°C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  1 BTU/Hr
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output per USB port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports7
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
External Power Supply CertificationsDOE; FCC; UL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) UR024-003-WH UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.