Part Number: CSD1006USB
Locking enclosure provides USB charging, secure storage and cord management for up to 10 tablets, iPads and e-readers. Recommended for education, office, commercial, retail, industrial and healthcare environments.
- 1.25 in. wide slots hold USB devices up to 10.5 in.
- 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug
- Delivers up to 5V 2.4A per port via BC 1.2 rapid charging
- Locking lid helps prevent device theft, damage or tampering
- Separate cable with combination lock for added security
- 1-year limited warranty
Overview
The CSD1006USB 10-Device Desktop USB Charging Station provides USB charging, secure storage and cord management for up to 10 tablets, iPads and e-readers up to 10.5 inches. It's recommended for schools, offices, warehouses, retail outlets, worksites, healthcare facilities and anywhere else multiple mobile devices are used.
Devices fit into slots 1.25 inches wide and plug into the 10 USB ports as needed for proficient charging. The CSD1006USB delivers up to 5V 2.4A per port, which is plenty of power for charging battery-intensive devices. To protect your devices, the CSD1006USB prevents them from drawing more power than it is capable of supporting and stops charging a device when the device's battery is at 100%.
The CSD1006USB locks with the included keys to help prevent theft, damage or tampering. A cable with combination lock is also included to secure the charging station to a desk, table, cart or other flat surface. The 6-ft. (1.83 m) AC input cord with NEMA 5-15P plug helps you place the charging station in a convenient location. Storage shelf dividers are easily removed to accommodate thicker devices. Cabling is secured beneath the shelf tray to alleviate clutter.
iPad is a registered trademark of Apple.
Features
- 10 USB ports for charging tablets, iPads and e-readers up to 10.5 in.
- Devices fit into slots 1.25 in. wide
- Device USB charge cables plug into USB ports
- 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug reaches convenient outlets
- Recommended wherever multiple mobile devices are used—schools, offices, warehouses, etc.
Comprehensive Protection
- Delivers up to 5V 2.4A per port via BC 1.2 rapid charging
- Protects against overheating, over-current and overcharging
Complete Security
- Locks with included keys to help prevent device theft, damage or tampering
- Included combination cable lock secures the unit to a desk or cart
Clutter-Reducing Organization
- USB ports and cables store out of sight
- Storage shelf dividers can be removed to accommodate thicker devices
Specifications
OVERVIEW
| UPC Code | 037332200082 |
| Product Type | Multi-Device Charger |
| Charging Form Factor | Desktop Cabinet |
| Charger Functions | Charge; Secure |
| Device Compatibility | Laptop; Tablet |
| Device Slots | 10 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| AC Adapter | Input: 100-240V, 50/60Hz, 2A; Output: 12V, 8A, 6 ft. |
CHARGING
| Number of Charging Ports | 10 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports Details | BC 1.2 |
| Charging Ports / Amps | (10) 2.4A |
| Overcharge Protection | Yes |
| Charging Amps per Port | 2.4A |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | Plastic |
| Charging Station Form Factor | Desktop Cabinet |
| Shipping Dimensions (hwd / in.) | 16.40 x 10.90 x 17.40 |
| Shipping Weight (lbs.) | 13.87 |
| Unit Dimensions (hwd / in.) | 8.940 x 16.540 x 13.540 |
| Number of Shelves | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Relative Humidity | 20% to 80% |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
| Cord Management | No |
| Overcurrent Protection | Yes |
| EMI/RFI Line Noise Protection | Yes |
| Flow-Through Ventilation | Yes |
| UV Sterilization | No |
| Locking | Yes |
| Lock Type | Key; Combination Cable Lock |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55022; EN 55024 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
| External Receptacle | No |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Desktop Charging Stations
https://tripplite.eaton.com/video/desktop-charging-stations/159026 - USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373
Product Images