Part Number: MR248USBG
Computer monitor stand lifts your monitor up to 5.1 in. above your workstation surface to help ease eye and neck strain.
- Computer monitor riser easily adjusts to heights from 3.1 to 5.1 in.
- Eases eye and neck strain while clearing valuable space on your desk or table
- 3 USB ports and 2 Quick Charge ports allow charging of smartphones and tablets
- Side slot holds smartphone, notepad and other essential workspace tools
- Rectangular glass platform supports monitor or other devices up to 44 lb.
- 5-year limited warranty
Features
Maintenance-Free Computer Monitor Stand Raises Your Screen for Comfortable Viewing
This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort. The legs adjust to heights of 3.1 inches (80 millimeters), 4.3 inches (110 millimeters) and 5.1 inches (130 millimeters), so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.
Rugged Glass and Aluminum Construction Supports Up to 44 Pounds
The tempered glass platform measures 22.8 x 8.3 inches (580 x 210 millimeters) and supports monitors, laptops, printers, small televisions and other devices weighing up to 44 pounds (20 kilograms). A keyboard fits beneath it when not in use to clear up useful space on your desktop.
USB and Audio Ports Keep Essential Workplace Accessories Ready
Three USB-A ports and two Quick Charge ports allow powering and charging of phones and tablets. A pair of 3.5 mm audio ports support a microphone and speakers. A storage slot built into one end keeps necessary office supplies at your fingertips.
Sets Up Quickly and Easily in Just a Few Seconds
This monitor stand riser assembles in moments with no tools or permanent mounting required. The legs are designed to prevent slipping on a level surface.
Specifications
OVERVIEW
| UPC Code | 037332283917 |
| Device Compatibility | Monitor/HDTV |
INPUT
| AC Power Adapter Input Specs (V / Hz / A) | 100-240v, 50/60Hz; 85A |
| AC Power Adapter Output Specs (V / A) | 12Vdc 2.0 Adapter |
PHYSICAL
| Color | Silver |
| Material of Construction | Tempered glass, plastic, aluminum, silicone pad |
| Mounting Location | Desktop |
| Maximum Weight Capacity (lbs.) | 44 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 3.30 x 27.40 x 9.30 |
| Shipping Weight (lbs.) | 5.90 |
| Unit Dimensions (hwd / in.) | 5.120 x 24.130 x 8.300 |
| Unit Weight (lbs.) | 4.96 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | No |
| Height Adjustable | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | EN 60950-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; RoHS3 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
| M100-010-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 10 ft. (3 m) | |
| M100-010-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3.05 m) | |
| M100-010-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 10 ft. (3 m) | |
| U038-003 | USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) | |
| U038-003-CRA | USB-A to USB-C Cable, Right-Angle USB-C, USB 2.0, (M/M), 3 ft. (0.91 m) | |
| U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) | |
| U038-010-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 10 ft. (3.05 m) | |
| U038AB-003-S-LB | Safe-IT USB-A to USB-C Antibacterial Cable, USB 2.0, Ultra Flexible (M/M), Light Blue, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images