Part Number: U038-003
Connect devices with a USB Type-C (USB-C) connector to a USB Charger, or the USB port on your laptop, ultrabook or computer
- 3-ft. (0.91 m) USB 2.0 A to USB Type-C (USB-C) device cable
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This U038-003 USB 2.0 A to USB Type-C (USB-C) device cable connects devices with a USB Type-C connector to a USB charger or the USB port on your laptop, Ultrabook or PC. The USB Type-C connector is reversible, so there is no guessing on which way to plug it in...it connects in either direction! Backward compatible - can be used with older USB 1.1 applications as well. USB 2.0 cabling includes superior foil shielding for reliable, error-free data communications. Features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- 3-ft. (0.91 m) USB 2.0 A to USB Type-C (USB-C) device cable
- Connect devices with a USB Type-C connector to a USB Charger, or the USB port on your laptop, ultrabook, or computer
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in.....it connects in either direction!
- Supports USB 2.0 data transfer rates up to 480Mbps
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 30AWG Data Pair / 24AWG Power pair
System Requirements
- A device with a USB Type-C (USB-C) connector
- A USB charger, or a laptop, ultrabook or computer with an available USB A port
Package Includes
- USB 2.0 A Male to USB Type-C (USB-C) Male Device Cable - 3-ft. (0.91 m)
Specifications
OVERVIEW
| UPC Code | 037332188564 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.0MM |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.08 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
Charging Stations & Carts
| Model Number | Description | |
|---|---|---|
| U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004 | 4-Port USB 2.0 Ultra-Mini Hub | |
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images