Part Number: MR4010
Computer monitor stand lifts your monitors 4.9 in. above your desktop surface to help ease eye and neck strain.
- Extra-wide rectangular platform supports monitor and other device up to 44 lb.
- Platform rests on 3 solid steel feet that secure your monitors in place
- Eases eye and neck strain while clearing valuable space on your desk or table
- Assembles in just a few minutes with all hardware included
- 5-year limited warranty
Features
Maintenance-Free Computer Monitor Stand Raises Your Screens for Comfortable Viewing
This desk monitor riser allows you some flexibility in placing your monitors for maximum comfort. Solid steel feet lift your monitors 4.9 inches (124 millimeters) above your desk’s surface, so you can work while lessening strain on your eyes and neck. Lifting your monitors also frees up valuable space on your desk, table or counter at home, school or office.
Sturdy Wood Construction Supports Up to 44 Pounds
The rectangular wooden platform measures 39.4 x 10.2 inches (1000 x 260 millimeters) and supports two monitors, laptops, printers, small televisions and other devices weighing up to 44 pounds (20 kilograms).
Sets Up Easily in Just a Few Minutes
This monitor stand riser assembles quickly with all hardware included.
Specifications
OVERVIEW
| UPC Code | 037332283894 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Wood (top) Steel (legs) |
| Mounting Location | Desktop |
| Maximum Weight Capacity (lbs.) | 44 |
| Number of Displays | 2 |
| Shipping Dimensions (hwd / in.) | 42.30 x 12.40 x 2.10 |
| Shipping Weight (lbs.) | 9.00 |
| Unit Dimensions (hwd / in.) | 4.880 x 39.370 x 10.240 |
| Unit Weight (lbs.) | 7.7 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
| Height Adjustable | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images