Part Number: MR159D
Computer monitor stand lifts your monitor by increments up to a maximum of 5.5 in. above your desktop surface to help ease eye and neck strain.
- Computer monitor riser adjusts to heights of 3.9 in., 4.7 in. and 5.5 in.
- Eases eye and neck strain while clearing valuable space on your desk or table
- Rectangular metal platform supports monitor or other devices up to 44 lb.
- Ventilated surface allows proper airflow to help keep your monitor cool
- Riser and storage drawer assemble in just a few seconds with no tools required
- 5-year limited warranty
Features
Maintenance-Free Computer Monitor Stand Raises Your Screen for Comfortable Viewing
This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort. The legs adjust to heights of 3.9 inches (99 millimeters), 4.7 inches (119 millimeters) and 5.5 inches (140 millimeters), so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.
Rugged Metal Construction Supports Up to 44 Pounds
The rectangular metal platform measures 14.6 x 9.3 inches (370 x 235 millimeters) and supports monitors, laptops, printers, small televisions and other devices weighing up to 44 pounds (20 kilograms). The platform is ventilated to allow proper airflow and help keep your monitor cool. A built-in storage drawer keeps necessary office supplies at your fingertips.
Sets Up Quickly and Easily in Just a Few Seconds
This monitor stand riser assembles in moments with no tools or permanent mounting required. Rubber feet attached to the legs secure the riser in place on a smooth surface.
Specifications
OVERVIEW
| UPC Code | 037332283887 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Mounting Location | Desktop |
| Maximum Weight Capacity (lbs.) | 44 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 16.20 x 9.60 x 1.80 |
| Shipping Weight (lbs.) | 2.40 |
| Unit Dimensions (hwd / in.) | 5.510 x 14.570 x 9.250 |
| Unit Weight (lbs.) | 2.11 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
| Height Adjustable | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS3 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images