Part Number: DMSWKITTAA TAA
Elevates multiple monitors above your work surface to provide better viewing angles and keep desktop clean.
- Allows customization of multiple monitors that slide into optimal viewing position
- Grooves on both sides of the slat rail benefit back-to-back workspaces
- Clamps securely to edge of any desktop or table from 1.18 to 3.78 in. thick
- Stylish aluminum construction blends into any decor and supports up to 33 lb.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Provides Multiple Mount Options for Your Flat-Screen TV or Monitor
This 40-inch (102-centimeter) slat rail with clamps and posts allows mounting of multiple displays simultaneously. It’s ideal for workplaces, including office, hybrid and work-from-home environments. Your monitors are elevated above the desktop, which frees up precious workspace. You can also slide the monitors along grooves and then adjust the viewing angle for optimal ergonomics. Grooves on both sides of the slat rail accommodate independently adjustable monitor setups when desks are pushed together back-to-back.
Innovative Slat Wall System with 5 Components
The stylish aluminum DMSWKITTAA features side posts that clamp firmly to the edge of a flat desktop or table surface from 1.18 in. to 3.78 in. thick. In addition to the DMSWKITTAA, this slat wall system also has options for an additional slat rail for mounting more displays (DMSWSLATTAA) and three VESA-compliant monitor mounts (DMSW1332STAA, DMSW1332MTAA and DMSW1332LTAA), all sold separately.
TAA-Compliant for GSA Schedule Purchases
The DMSWKITTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
Works with DMSW1332STAA, DMSW1332MTAA and DMSW1332LTAA monitor mounts and DMSWSLATTAA slat rail
Package Includes
- DMSWKITTAA Slat Rail with Posts
- (4) Screws
- Hex wrench
- Owner's Manual
Specifications
OVERVIEW
| UPC Code | 037332286468 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminum |
| Motion | Fixed |
| Mounting Location | Desktop |
| Maximum Screen Size (in.) | 32 |
| Maximum Weight Capacity (lbs.) | 33 |
| Number of Displays | 2 |
| Shipping Dimensions (hwd / in.) | 41.30 x 6.20 x 6.30 |
| Shipping Weight (lbs.) | 21.50 |
| Unit Dimensions (hwd / in.) | 17.700 x 4.350 x 3.470 |
| Unit Weight (lbs.) | 18.1 |
| Mounting Details | Monitors may be mounted to the slat wall using your choice of 3 mounts (sold separately): DMSW1332LTAA, DMSW1332MTAA or DMSW1332STAA |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Height Adjustable | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
TV/Monitor Mounts
| Model Number | Description | |
|---|---|---|
| DMSW1332LTAA | Dual-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
| DMSW1332MTAA | Single-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
| DMSW1332STAA | Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
| DMSWSLATTAA | Slat Rail for Slat Wall System, 40 in. (102 cm), TAA |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Slat Wall System Overview
https://tripplite.eaton.com/video/slat-wall-system-overview/1018072 - Slat Wall System Installation
https://tripplite.eaton.com/video/slat-wall-system-installation/1002676
Product Images