Part Number: U420P-2X6-100W
Charges up to 2 USB-C devices from one USB-C PD charging port.
- Ideal for charging a wide range of USB-C devices, including laptops, tablets and phones
- Supports 100W (20V 5A) power output for charging one device via PD 3.0 or QC 3.0
- Charges 2 devices simultaneously: 80W (20V 4A max) and 18W (9V 2A max)
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data syncing
- Compatible with USB-C PD 3.0 and PD 2.0+PPS to provide optimal device charging
- 3-year limited warranty
Features
USB-C Charging Cable Meets the Demands of a Variety of Devices
This two-in-one USB Type-C charging cable accommodates two USB-C devices using a single USB-C charging port. The U420P-2X6-100W supports up to 100W (20V 5A) of power to a single device, such as a laptop or handheld video game console. When charging two devices simultaneously, one USB-C connector end provides up to 80W (20V 4A), while the other USB-C end provides up to 18W (9V 2A). Both connectors are clearly marked to identify the charging output levels. Note: To support full charging capabilities, the USB-C charger must be 100W or higher.
Dual Charging Output Design
The total length of the U420P-2X6-100W is six feet with a 4.9-foot USB-C male input connector and two 13-inch USB-C male connectors. Though the cable is primarily intended for charging, it also supports USB 2.0 data transfer speeds up to 480 Mbps for syncing a device during charging. Note: When using this cable to transfer data, do not connect the input (single connector) side of the cable to a charger or any other power source except the source computer. Doing so may lead to electrical feedback and cause damage to the connected storage devices.
Compatible with Many Different Charging Profiles
The U420P-2X6-100W charges a variety of USB Type-C devices due to the different charging profiles it supports. It is compatible with USB-C Power Delivery (PD) 3.0 and PD2.0+PPS (Programmable Power Supply) for modifying voltage and current to provide optimal charging to a connected device based on its actual needs. These standards can operate together to ensure your device is receiving the proper currents and voltages between the device and the charger. This cable also supports Quick Charge (QC) 3.0 and below for charging QC-compatible mobile devices quickly (up to 80% in just 35 minutes).
System Requirements
Compatible with USB-C devices, including smartphones, laptops, tablets, video game consoles and chargers
Package Includes
U420P-2X6-100W USB-C Charging Cable/Splitter, 6 ft. (1.8 m)
Specifications
OVERVIEW
| UPC Code | 037332275318 |
| Product Type | USB-C Charging Cable |
| Device Compatibility | Amazon Kindle; Chromebook; Computer; Laptop; Phone; Tablet; Video Game System; Watch |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Active |
INPUT
| Maximum Input Amps | 5.0 |
| Maximum Input Watts | 100 |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (2) USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Nickel |
| Connector Style | Straight |
CHARGING
| Total Charging Amps | 5 |
| Total Charging Watts | 100 |
| Charging Method | USB |
| Charging Method Detail | When used alone, each USB-C connector provides 100W (20V/5A). When both USB-C connectors are used at the same time:
|
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Silver |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.5 MM |
| Wire Gauge (AWG) | 30/23 |
| Cable Length (ft.) | 6.0 |
| Cable Length (in.) | 72.1 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.187 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Operating Humidity Range | 10% to 80% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | Single Device: Up to 100W (5V/20A) total; Both connectors used simultaneously - C1: 18W (9V/2A), C2: 80W (20V/4A) |
FEATURES & SPECIFICATIONS
| Quick Charge Compliant | 2.0; 3.0 |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035; ICES (Canada); IEC/EN 63000 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Accessories
| Model Number | Description | |
|---|---|---|
| P350-10N-10 | Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images