Part Number: IS1800HG TAA
- Complete line isolation and noise filtering
- Hospital-grade plug and receptacles
- Lowers cumulative leakage current of connected equipment to under 100 microamps
- Floating AC output prevents noise coupling
- TAA-compliant
- 2-year limited warranty
Overview
Isolator Series UL 60601-1 Listed Medical-Grade Isolation Transformers offer line isolation and continuous noise filtering. An internal low-impedance isolation transformer component offers 100% isolation from the input AC line. Full UL 60601-1 medical-grade listing with hospital-grade plug and outlet receptacles makes Isolator medical-grade transformers ideal for protecting sensitive electronic equipment in patient-care areas. Faraday shield reduces the cumulative leakage current of the Isolator and connected equipment to levels less than 100 microamps. Removes EMI/RFI noise, utility switching transients and harmonics generated by other on-site loads. Reduces impact of utility-related surge conditions. Transformer filtering provides continuous common-mode noise rejection with no wearable parts. Reduces 6000V IEEE587 Category A & B ring wave and combination wave test surges to only 0.5V common mode. Includes six widely spaced NEMA 5-20R hospital-grade output receptacles, 10-ft. (3.05 m) power cord, hospital-grade input plug, circuit breaker overload protection, lighted power switch and rugged all-metal housing. Ships ready for placement in any industrial, medical, office or network environment. PLUG/OUTLETS: Input - NEMA 5-20P Hospital Grade; Output - 6 NEMA 5-20R Hospital Grade ELECTRICAL: 120V AC, 60 Hz, 15A (requires NEMA 5-15R wall receptacle).
Features
- Offers line isolation and continuous noise filtering
- Internal low-impedance isolation transformer with Faraday shield offers 100% isolation from the input AC line
- Full UL 60601-1 medical-grade listing with hospital-grade plug and outlet receptacles for the protection of sensitive electronic equipment in patient-care areas
- Reduces cumulative leakage current of the Isolator and connected equipment to levels less than 100 microamps
- Floating AC output prevents noise coupling from noisy hospital ground circuits and meets agency requirements
- Inexpensive alternative to dedicated circuits and site electrical upgrades
- Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
- Transformer filtering offers continuous common-mode noise rejection with no wearable parts
- Reduces 6000V IEEE587 Cat A & B ring wave and combination wave test surges to only 0.5V common mode
- Includes 6 widely spaced NEMA 5-20R hospital-grade output receptacles, hospital-grade input plug, circuit breaker overload protection, lighted power switch and rugged all-metal unit housing
- 10-ft. (3.05 m) power cord with NEMA 5-20P-HG input plug; NEMA 5-15P-HG plug included for compatibility with common 15A wall outlets
- Ships ready for upright tower placement in any industrial, medical, office or network environment
Specifications
OVERVIEW
| UPC Code | 037332116222 |
| Efficiency | 96% |
| Let-through Voltage (Combination Wave) | L-N: 250V L-G: 250V N-G: 0.5V |
| Let-through Voltage (Ring Wave) | L-N: 20V L-G: 20V N-G: 0.5V |
| Nominal Voltage / Frequency | 120V / 60Hz |
| VA / Watt Capacity | 1800 |
| Transformer Type | Hospital Grade, Low Impedance transformer-based line isolation transformer |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Input Plug Type | NEMA 5-20P-HG |
| Total Harmonic Distortion | Less than 1% |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (6) 5-20R-HG |
| Output Amp Capacity | 15 |
ISOLATION
| Leakage Current | Less than 100 microamps |
SURGE / NOISE SUPPRESSION
| Noise Suppression Rating | 35-65 dB |
PHYSICAL
| Cooling Method | Convection |
| Form Factors Supported | Tower |
| Shipping Dimensions (hwd / in.) | 13.70 x 9.70 x 12.90 |
| Shipping Weight (lbs.) | 59.10 |
| Unit Dimensions (hwd / in.) | 7.750 x 8.250 x 12.250 |
FEATURES & SPECIFICATIONS
| Over Current Protection | 1 x Thermal, 2 Pole, 10 amp |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60601-1 |
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
| WEXT2F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
| WEXT3F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Case Studies
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images