Part Number: MR1411M
![](http://assets.tripplite.com/core-site-images/logo-tripp-lite-series.png)
- Computer monitor riser adjusts to heights of 3.9 in., 4.7 in. and 5.5 in.
- Eases eye and neck strain while clearing valuable space on your desk or table
- Rectangular metal platform supports monitor or other devices up to 44 lb.
- Ventilated surface allows proper airflow to help keep your monitor cool
- Desktop computer stand assembles easily in just a few seconds with no tools required
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332231154 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Mounting Location | Desktop |
Maximum Weight Capacity (lbs.) | 44 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 1.18 x 9.70 x 15.40 |
Unit Dimensions (hwd / in.) | 5.510 x 9.200 x 14.400 |
Unit Weight (lbs.) | 2.2 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
Height Adjustable | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images