Part Number: IS1000 TAA
- Complete line isolation, noise filtering and surge suppression, ideal for sensitive equipment
- 1000 watts, 120 volts, 4 outlets, 6-ft. input cord
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Overview
Get complete protection for sensitive devices and prevent power disruption with the Isolator IS1000 Isolation Transformer. Featuring an internal isolation transformer with Faraday Shield, the IS1000 completely isolates equipment from line noise that can cause incremental but devastating equipment damage. Its 680-joule surge suppression rating protects equipment from surges and spikes caused by utility power disruptions and the operation of nearby equipment on the same circuit. Its six-foot power cord allows for flexibility during installation, while its built-in circuit breaker prevents dangerous circuit overloads. Its 1000-watt capacity allows it to be used with a variety of sensitive equipment. Its four widely spaced NEMA 5-15R outlets accommodate bulky transformers, and its lighted power switch offers convenient one-touch power control. For peace of mind, the IS1000 features a rugged, all-metal housing.
Features
- Isolator series isolation transformer-based power conditioners offer complete line isolation, continuous noise filtering and enhanced common mode surge suppression
- Supports combined loads up to 1000 watts continuous/8.3A at 120V
- Isolation transformer with Faraday Shield offers 100% isolation from the input AC line
- Neutral to ground bonding at the secondary eliminates common mode noise and provides an isolated ground reference for sensitive equipment
- Isolation transformer design serves as an inexpensive alternative to the installation of dedicated circuits and site electrical upgrades
- Removes EMI/RFI noise, utility switching transients, background spikes and power problems generated by other on-site loads, utility grid-switching and other related surges
- Line isolation with additional surge suppression components offer continuous line filtering of a full range of power line noise in all modes
- Continuous transformer filtering with no wearable parts reduces surges in the worst of power environments to harmless levels
- Includes 4 widely-spaced NEMA5-15R output receptacles, 6 ft power cord, circuit breaker overload protection and lighted power switch
- Rugged all-metal housing ships ready for upright tower or wallmount installation
Specifications
OVERVIEW
| UPC Code | 037332070067 |
| Efficiency | 96% |
| Let-through Voltage (Combination Wave) | L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B |
| Let-through Voltage (Ring Wave) | L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A |
| Nominal Voltage / Frequency | 120V / 60Hz |
| Surge Test Conditions | Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms |
| VA / Watt Capacity | 1000 |
| Suppression Joule Rating | 680 |
| Transformer Type | Low Impedence transformer-based line isolation transformer |
INPUT
| Input Plug Type | NEMA 5-15P |
| Total Harmonic Distortion | less than 1% |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Receptacles | (4) 5-15R |
| Output Amp Capacity | 8.3 |
SURGE / NOISE SUPPRESSION
| Noise Suppression Rating | 33-65 dB normal mode; > 80 dB common mode |
PHYSICAL
| Cooling Method | Convection |
| Form Factors Supported | Tower |
| Shipping Dimensions (hwd / in.) | 6.25 x 13.00 x 7.50 |
| Shipping Weight (lbs.) | 24.58 |
| Unit Dimensions (hwd / in.) | 5.500 x 6.250 x 8.500 |
| Unit Weight (lbs.) | 22.60 |
FEATURES & SPECIFICATIONS
| Over Current Protection | Yes, 9.0A circuit breaker |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Images