Part Number: SRLCDMOUNT
Durable VESA bracket allows rack mounting of a flat-panel LCD monitor in a 19 in. floor rack enclosure or open frame rack.
- Fits 75 x 75, 100 x 100 and 100 x 150 VESA patterns to match wide variety of displays
- Compatible with all standard 19 in. open frame racks and floor rack enclosures
- Durable cold-rolled steel construction designed to stand up to heavy use over time
- Rack-mounting hardware included for immediate installation
- Supports LCD and touch-screen monitors up to 17-19 in. and 44 lb.
- 2-year limited warranty
Features
System Requirements
- LCD display with 75 x 75 mm, 100 x 100 mm or 100 x 150 mm VESA plate
Package Includes
- LCD Mounting Plate
- (2) Rack Brackets
- (8) M6 x 16 Screws
- (8) M6 Cup Washers
- (8) M6 Cage Nuts
- (8) M5 x 10 Screws
- (8) M5 Flat Washers
- Installation Guide
Specifications
OVERVIEW
| UPC Code | 037332213419 |
| Device Compatibility | Monitor/HDTV |
| Accessory Type | Mounting Bracket |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Rack Height | 4U |
| VESA Pattern (mm) | 100x100; 100x150; 75x75 |
| Motion | Fixed |
| Mounting Location | Rackmount |
| Maximum Weight Capacity (lbs.) | 44 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 1.18 x 19.69 x 7.17 |
| Shipping Weight (lbs.) | 4.19 |
| Unit Dimensions (hwd / in.) | 4.530 x 18.980 x 6.730 |
| Unit Weight (lbs.) | 3.57 |
| Weight Capacity - Stationary (lbs.) | 40 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers |