Part Number: IS300HGDV TAA
Transformer with full CAN/ES/IEC/EN 60601-1 listing offers line isolation, step-up and step-down capabilities, and continuous noise filtering in protecting medical electronic equipment used in patient-care vicinities.
- Protects sensitive equipment from EMI/RFI line noise and surges
- Cumulative leakage current less than 50 µA
- Automatically shuts down all outlets in case of overload
- Offers complete isolation from input AC mains power
- Ideal for use in any industrial, network or medical environment
- 2-year limited warranty
Important Note
Please see below under Resources > Product Literature for the Power Cord Selector Worksheet for both input and output power cord selection.
Overview
Features
- Ideal for protecting sensitive electronic equipment in patient-care vicinities
- Reduces cumulative leakage current of Isolator and connected equipment to levels less than 50 µA
- Inexpensive alternative to dedicated circuits and site electrical upgrades
- Rugged all-metal housing designed to withstand frequent use in busy environments
- Requires a C13 AC input cord with country specific plug (sold separately)
- Step-up, step-down or pass-through voltage operation (input frequency always equals output frequency)
- Internal low-impedance toroidal isolation transformer with Faraday shield offers 100% isolation from mains AC power line
- Automatically shuts down all outlets in case of overload
- Ships ready for placement in any industrial, medical, office, network or audio/video environment
- Line isolation, continuous noise filtering and 240 joules of AC surge protection
- Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
- Floating AC output prevents noise coupling from noisy ground circuits
- Reduces 6000V IEEE 587 Category A and B ring wave and combination wave test surges to only 0.5V common mode
Specifications
OVERVIEW
| UPC Code | 037332199980 |
| Nominal Voltage / Frequency | 115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation |
| VA / Watt Capacity | 300 |
| Transformer Type | Medical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down) |
INPUT
| Nominal Input Voltage Description | 115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC |
| Input Frequency | 50/60HZ |
| Maximum Surge Amps | 70A |
| Input Current | 3.15A @ 115V / 1.6A @ 230V |
| THDi | Less than 1% |
| Power Input Receptacle | IEC-320-C14 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output Voltage Regulation (Line Mode) | 5.2% |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output (Watts) | 300 |
| Output Receptacles | (4) C13 |
| Output Nominal Voltage | 115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses. |
| Outlet Details | Qty 4 Receptacles |
ISOLATION
| Output Isolation Transformer | Toroid with AC output Floating with Respect to Earth Ground. POAG and Earth Ground Studs. |
| Leakage Current | Max AC Leakage Current 50 (uA) |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 240 |
| IEEE587 Cat. A Ringwave Let-Through | Reduced to 0.5v Common Mode |
| Noise Suppression Rating | 35-65 dB |
PHYSICAL
| Color | White |
| Material of Construction | Metal (Cabinet) |
| Cooling Method | Convection |
| Shipping Dimensions (hwd / in.) | 8.27 x 9.84 x 12.80 |
| Shipping Weight (lbs.) | 13.62 |
| Unit Dimensions (hwd / in.) | 4.330 x 5.910 x 7.870 |
| Unit Weight (lbs.) | 12.35 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C), Intended Application is in a controlled environment at approx. 77°F. |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Operating Humidity Range | 5% to 95% RH (Non-Condensing) |
FEATURES & SPECIFICATIONS
| Over Current Protection | 2 x 3.15A @ 115V and 2 x 1.6A at 230V ( Both Fuses included with Product as Accesories) |
OPERATION
| System Type Selections | Input Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 60601-1; CAN/CSA-C22.2 No. 60601-1 (Canada); NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
| WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images