Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/29/2025

Features

Virtual Reality Active Optical Cable Allows Digital Gaming and Charges Your VR Headset
The lightweight UVR-05M-CA-AOC connects a VR headset, such as a Meta Quest 2 or Oculus Quest 2, to the USB-A port on a PC or laptop. The USB-A to USB-C (M/M) cable not only allows action-filled online gaming, but it also charges the headset during use, so you’ll never have to worry about it running out of power in the middle of a game. It’s plug and play with no software to download, so you can get started right away.

Compatible with Fast USB 3.2 Gen 1 Speeds
The UVR-05M-CA-AOC supports 5 Gbps data transfer rates, allowing you to access digital libraries of video games and applications that can only be operated while the headset is connected to a PC or laptop. The active optical cable is capable of charging a VR headset, smartphone or other USB-C device with up to 18W of power.

Extra Length Gives You Plenty of Room to Maneuver
The five-meter (16.4-foot) fiber optic cable weighs less than one pound, making it highly flexible for effortless movement without snagging during intense gameplay. The right-angle USB-C plug provides a secure connection to the headset and prevents accidental disconnections that can ruin your VR session.

System Requirements

  • VR headset, such as Meta Quest or Meta Quest 2, or other USB-C device
  • Host PC or laptop with USB-A port (USB 3.2 Gen 1 compatibility required to attain USB 3.2 Gen 1 speeds)

Package Includes

UVR-05M-CA-AOC VR Link Cable for Meta Quest 2, 5 m (16.4 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332284150
TechnologyThunderbolt; USB 3.x
Cable Type  Active
INPUT
Maximum Input Amps3.0
Maximum Input Watts18
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB C (MALE) - RIGHT ANGLE
Connector PlatingNickel
Contact Plating  Nickel
Connector StyleAngled
Angled ConnectorYes
PHYSICAL
ColorBlack
Material of ConstructionALUMINUM (SHELL HOUSING), PVC (CABLE)
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5MM
Wire Gauge (AWG)28/30
Cable Length (ft.)16.4
Cable Length (in.)72.1
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.19
Unit Dimensions (hwd / in.)10.000 x 7.000 x 0.500
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range10% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)Supports maximum current of 3A, with a typical current of 1.5A. Supports voltages of 5V, 9V, 12V
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Angled PlugYes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack P350-10N-10 P350-10N-10 Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.