Part Number: M100-003-HD
- Cable with bulletproof Aramid fiber withstands strain of frequent use
- Connects to USB-A port on computer or wall charger
- MFi-certified for use with iPhone, iPad and iPod devices
- Nylon braiding maintains top performance and long life
- Reversible Lightning plug connects in either direction
- 2-year limited warranty
Overview
Features
- Connects to USB-A port on computer or wall charger
- MFi-certified for use with the latest generation of iPhone, iPad and iPod devices
- Fumble-free reversible Lightning plug connects in either direction for quick connection every time
- Cable is designed to stand up to strain of rigorous and frequent use
- Double-braided nylon jacket helps maintain top performance and long life
- Integral strain relief helps cable and connectors move freely without stress or cracking
System Requirements
- Computer, laptop or charger with USB-A port
- Most current iPhone, iPad and iPod devices
Package Includes
- M100-003-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 3 ft.
Specifications
OVERVIEW
| UPC Code | 037332207302 |
| Technology | Lightning; USB 2.0 (High Speed) |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 2 |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | LIGHTNING (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Watts | 12 |
PHYSICAL
| Material of Construction | TPE, PVC, Nylon, Aramid Fiber |
| Cable Jacket Color | Black; White |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.6mm |
| Wire Gauge (AWG) | 30/24 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 0.91 x 4.57 x 2.36 |
| Shipping Weight (lbs.) | 0.05 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 12W (5V/2.4A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
| Product Certifications | MFi |
| Product Compliance | RoHS; REACH; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
| U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images