Part Number: MR2208G
Raises your monitor 3 in. above your desk, table or workspace’s surface to help ease eye and neck strain and free up valuable space. Also ideal for laptops, printers, fax machines and small televisions.
- Extra-large 8 x 22 in. tempered smoke colored glass platform
- Brushed aluminum legs with rubber feet
- Allows room underneath for keyboard storage
- Supports up to 40 lbs (18.1 kgs)
- Assembles easily in seconds
- 5-year limited warranty
Overview
Features
- Frees up valuable work space
- Helps ease strain on eyes and neck
- For home or office
- Allows room underneath for keyboard storage
- Also ideal for laptops, printers, fax machines and small televisions
- Extra-large 8 x 22 in. tempered smoke glass platform supports up to 40 lb.
- Brushed aluminum legs with rubber feet secure riser on smooth surfaces
- Assembles easily in seconds using included hardware
- Contemporary easy-cleaning design fits any home or office décor
Specifications
OVERVIEW
| UPC Code | 037332197306 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Silver |
| Material of Construction | Glass (Top), Metal (Legs) |
| Mounting Location | Desktop |
| Maximum Weight Capacity (lbs.) | 40 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 1.90 x 24.30 x 8.70 |
| Shipping Weight (lbs.) | 5.08 |
| Unit Dimensions (hwd / in.) | 3.150 x 22.020 x 8.270 |
| Unit Weight (lbs.) | 3.90 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images