Part Number: U038AB-003-S-LB
USB cable with antibacterial material connects a smartphone or other USB-C device to the USB-A port on your computer, wall charger or car charger.
- Soft, flexible silicone jacket allows easy bending and avoids messy tangling
- Constructed with antibacterial material proven effective in inhibiting E. coli and staph
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charges and data transfers
- Supports 60W power output for charging, syncing and powering mobile devices
- Light blue jacket permits fast, easy identification in a crowded charging station
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
USB Cable Charges and Syncs Your Phone or Other USB-C Mobile Device
This USB sync/charge cable (M/M) connects your smartphone, tablet, MacBook Pro, Windows laptop or other USB-C device to the USB-A port on a computer, wall charger or car charger. It supports power output up to 20V/3A (60W), which is sufficient for fast charging and powering most mobile devices. It also simultaneously synchronizes and transfers data at USB 2.0 speeds up to 480 Mbps.
Innovative Soft Cable Jacket Prevents Tangles, Allows Flexible Bends
Very flexible for convenient on-the-go connections, this ultra-soft silicone-layered jacket avoids nasty tangles in your backpack or laptop bag and feels nice to the touch. Plus, it bends easily for connecting to devices in tight spaces or around obstacles.
Provides Extra Protection Against Certain Bacteria
The molded connectors and jacket are constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this Safe-It™ cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
Light Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The USB cable has a light blue jacket, which is easy to identify quickly in a crowded charging station and helps prevent the cable from becoming accidentally disconnected.
System Requirements
- Device or charger with USB-A port
- Device with USB-C or Thunderbolt 3 port
Package Includes
U038AB-003-S-LB USB-A to USB-C Cable (M/M), Light Blue, 3 ft. (0.9 m)
Specifications
OVERVIEW
| UPC Code | 037332276766 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 3 |
| Maximum Input Watts | 60 |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Nickel |
| Connector Style | Straight |
PHYSICAL
| Color | Light Blue |
| Material of Construction | JACKET: SILICONE; CONNECTOR: TPE |
| Cable Jacket Color | Light Blue |
| Connector Color | Light Blue |
| Cable Jacket Material | Silicone |
| Cable Jacket Rating | FT2 |
| Cable Outer Diameter (OD) | 4.1 mm |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 0.9 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.17 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 10% to 85% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Antibacterial | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
| U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Documents & Downloads
Declarations of Conformity
Product Images