Part Number: BC850R

Low-maintenance standby UPS provides battery backup and surge protection for retail point-of-sale, home networks and wireless access points.
- Low-maintenance UPS sets up in minutes to start backing up your equipment
- Keeps power running during brief outages to allow time for safe system shutdown
- Protects up to 5 devices against outages, brownouts, overvoltages, surges and line noise
- Automatically restarts when power is restored, saving you a costly site visit
- Recommended for locations where temperatures range within 32° and 122° F
- 3-year limited warranty
Features
850VA/450W/120V Battery Backup for PCs and Retail Point-of-Sale Applications
The BC850R standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for computing, networking and point-of-sale equipment in retail, kiosks, food service, and light industrial environments. It’s easy to set up in minutes. Just plug the BC850R into a properly grounded wall outlet, press the power button and connect equipment to the UPS outlets. For easy access, the input power cable, outlets, power button and status LEDs are all on the same side.
Allows Time to Back Up Critical Files During a Blackout
During short blackouts and brownouts, the BC850R switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Incoming utility power keeps the user-replaceable VRLA battery fully charged, so backup power is always available. The BC850R restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit.
Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 190 joules of surge suppression, the BC850R and its five NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The BC850R also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can complete a safe shutdown.
Easy Preventative Maintenance and Initial Troubleshooting
The BC850R's self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.
Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status.
Hardened Housing Compatible with Versatile Deployment Options
The rugged compact housing allows use in locations with uncontrolled temperature or humidity (operating temperature range: 32° to 122° F / 0° to 50° C). The BC850R’s small size is suitable for desktop or floor placement. Keyhole mounting slots on the bottom enable wall mounting and are spaced in a 100 x 100 mm VESA pattern for mounting to the back of a monitor with the included hardware. Attachment points allow installation on a shelf or beam with user-supplied cable ties. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332282088 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 7.1A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | (1) 10A |
UPS Input Cord Length (ft.) | 5 |
Recommended Electrical Service | 15A 120V |
Maximum Input Amps | 7.1 |
Input Frequency | 50/60 HZ AUTO-SENSING |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 5 |
OUTPUT
Output Capacity (VA) | 850 |
Output Capacity (kVA) | 0.85 |
Output Capacity (Watts) | 450 |
Output Capacity (kW) | 0.45 |
Power Factor | 0.53 |
Nominal Voltage Details | 120V |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | 50 or 60Hz +/- 5Hz (Auto-sensing) |
Output Voltage Regulation (Battery Mode) | +-10% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (5) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 1.7 min. (450W) |
Runtime Half Load (min.) | 8 min. (225W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 8 hours from 10% to 90% |
Battery Access | Base-mounted battery access panel |
Battery Replacement Description | Replaceable internal battery (see manual) |
Battery Recharge Time | 8 hours |
POWER
Input Voltage(s) | 120VAC |
Battery Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default) |
Alarm Cancel Operation | Press and hold On/Off/Test button for 1 second |
Audible Alarm | Yes |
LED Indicators | GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 190 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 190 |
PHYSICAL
Primary Form Factor | Desktop; Surface Mount; Wall-mount |
Cooling Method | Convection |
Shipping Dimensions (hwd / in.) | 10.32 x 6.18 x 14.92 |
Shipping Weight (lbs.) | 7.50 |
UPS Housing Material | ABS |
Unit Dimensions (hwd / in.) | 3.150 x 11.024 x 7.087 |
Unit Weight (lbs.) | 7.05 |
Input Cord Color | Black |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 95%, Non-Condensing |
AC Mode Efficiency Rating (100% Load) | 97% |
Operating Elevation | 0-6562 ft. (0-2000 m) |
Audible Noise | <40dB AT 1 METER FROM THE FRONT SIDE |
COMMUNICATIONS
Network Management Card Description | Network management not supported |
Communications Interface | None |
LINE / BATTERY TRANSFER
Transfer Time | <6ms (Typical), <10ms (Max) |
Low Voltage Transfer to Battery Power (Setpoint) | 95V |
High Voltage Transfer to Battery Power (Setpoint) | 145V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold Start operation supported |
High Availability UPS Features | Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; High efficiency economy mode operation |
APPLICATIONS
UPS Applications | Extreme Temperature Applications; Industrial; Retail/Point of Sale; Hospitality; Home/Office Desktop; Computer/Peripherals |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); ICES (Canada); NOM (Mexico); UL 1778 |
Product Compliance | ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
P006-014-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images