Part Number: MR1812M
- Computer monitor riser adjusts to heights of 4.3 in., 5.1 in. and 5.9 in.
- Eases eye and neck strain while clearing valuable space on your desk or table
- Rectangular metal platform supports monitor or other devices up to 44 lb.
- Ventilated surface allows proper airflow to help keep your monitor cool
- Desktop computer stand assembles easily in just a few seconds with no tools required
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332231161 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Mounting Location | Desktop |
| Maximum Weight Capacity (lbs.) | 44 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 1.50 x 11.30 x 19.30 |
| Unit Dimensions (hwd / in.) | 4.300 x 18.500 x 11.200 |
| Unit Weight (lbs.) | 4.4 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
| Height Adjustable | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images