Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmitter/receiver kit extends 4K audio/video from a USB-C tablet or laptop to an HDMI display over Cat6 cabling.

  • Extends UHD 4K @ 120 Hz resolutions up to 82 ft. (25 m) via Cat6 cable
  • Extends UHD 4K @ 60 Hz resolutions up to 196 ft. (60 m) via Cat6 cable
  • Supports High Dynamic Range (HDR10) for richer contrast and expanded color accuracy
  • Receives power through source device’s USB-C port: no external power supply required
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

USB-C to HDMI Extender for 4K Digital Signage or Video Presentations 
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and digital signage applications where the source and display need to be farther apart than conventional A/V cables allow. The B127C-1A1-CH2 extends 4K video and stereo audio signals from a USB-C source device to an HDMI display via user-supplied Cat6 cabling.

Extends 4K Video with HDR Nearly 200 ft.
The B127C-1A1-CH2 extends an Ultra HD 4K signal at 120 Hz up to 82 feet (25 meters) with zero latency. It also extends a 4K signal at 60 Hz up to 196 feet (60 meters). This extension kit supports HDR10 (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K content with no loss in resolution.

Greater Distance over Cat6 Offers More Flexibility
Because Cat6 allows a longer distance between source and display than both USB and HDMI cables, you can make 4K connections in areas without network availability. The source device, such as a MacBook Pro, Windows laptop or media server, can be placed in a safe, secure location away from the display to prevent theft or tampering.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software or external power required (an included Micro-USB cable can supply power if video transmission is unstable). The transmitter connects directly to the source device’s USB-C port. The receiver connects to the video display with a user-supplied HDMI cable (sold separately). Connect a user-supplied Cat6 cable (sold separately) between the transmitter and receiver.

System Requirements

  • Source device with USB-C output (MacBook Pro, Windows laptop, tablet, smartphone)
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • Transmitter
  • Receiver
  • Micro-USB cable
  • Installation Instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332290090
Product TypeExtender Kit
TechnologyCat6; HDMI; USB
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video Ports(1) HDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution1280x720, 1280x960, 1366x768, 1440x900, 1680x1050, 1920x1080, 1920x1200, 720p@50/60Hz, 1080i@50/60Hz, 1080p@24/25/30/50/60/ 120Hz, 2560x1440@50/60/120/144Hz, 3840x2160@24/25/30/50/60/100/120Hz, 4096x2160@24/25/30/50/60Hz
Max. Distance (Between any 2 Units)196 ft.
Max 1280 x 720 (720p) Range (ft)196
Max 1920 x 1080 (1080p) Range (ft)196
Max 1920 x 1200 Range (ft)196
Max 2560 x 1600 Range (ft)196
Max 3840 x 2160 (4K) Range (ft)196
Max 3840 x 2160 (4K@30Hz) Range (ft)196
Max 3840 x 2160 (4K@60Hz) Range (ft)196
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Receiver - Number of Video Outputs1
Signal Range (ft)4K@60Hz≤196-ft, 2560x1440@120/144Hz ≤98-ft, 4K@100/120Hz≤82-ft
Signal Range (m)4K@60Hz≤60m, 2560x1440@120/144Hz ≤30m, 4K@100/120Hz≤25m
Recommended Cabling

Solid Wire Cat6 Cables (Eaton Tripp Lite series N202)

Max Supported Color Depth30-bit Deep Color
HDR SupportYes
3D Video SupportedNo
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)196
EDID SupportYes
Signal TransmissionUnidirectional
AUDIO
Audio InputUSB-C
Audio OutputHDMI
Audio SpecificationPCM, DTS, Dolby
POWER
Power Over Cable (PoC) SupportNo
Input Voltage(s)TX: Powered by the signal source RX: DC 5V500mA
Power Consumption DetailTX ≤ 6W, RX ≤ 4W
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Daisy-chainable / CascadableNo
PHYSICAL
ColorBlack
Material of ConstructionABS
Receiver Unit Dimensions (hwd / cm.)1.499 x 2.598 x 7.148
Receiver Unit Dimensions (hwd / in.)0.590 x 1.023 x 02.814
Receiver Unit Weight (lbs.)0.038
Shipping Dimensions (hwd / in.)5.90 x 4.60 x 3.03
Shipping Weight (lbs.)0.68
Transmitter Unit Dimensions (hwd / cm.)1.499 x 2.598 x 7.148
Transmitter Unit Dimensions (hwd / in.)0.590 x 1.023 x 2.814
Transmitter Unit Weight (lbs.)0.037
Unit Dimensions (hwd / in.)5.905 x 4.606 x 3.031
Unit Weight (lbs.)0.778
ENVIRONMENTAL
Operating Temperature Range-4° to 131°F (-20° to 55°C)
Storage Temperature Range-22° to 40°F (-30° to 60°C)
Relative Humidity0-90% non-condensing
ESD Protection1a Contact discharge level 2 (±4KV) 1b Air discharge level 3 (±8KV) Implementation of the standard: IEC61000-4-2
COMMUNICATIONS
Signal Range (ft.)196
Transmission Distance4K@60Hz≤60m 2560x1440@120/144Hz ≤30m 4K@100/120Hz≤25m
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  Zero Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Multi-Resolution SupportYes
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category Cable24 AWG Cat6
STANDARDS & COMPLIANCE
Product CertificationsIEC 61000
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. P568-010-8K6 P568-010-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), 5A Rating, Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-006-5A U420-006-5A USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), 5A Rating, Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.