Part Number: B130-101A-2 TAA
- Extends a 1920 x 1440 (60 Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60 Hz) video and audio signal up to 1,000 ft., when using 24 AWG, Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- EDID copy feature ensures optimal display compatibility
- Can further expand the range and number of monitors/speakers by adding B132-110A repeaters
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
- Extends a 1920 x 1440 (60 Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60 Hz) video and audio signal up to 1,000 ft., when using 24 AWG Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- EDID copy feature ensures optimal display compatibility
- The range and number of monitors/speakers can be further expanded by adding B132-110A repeater units
- Connect up to 3 repeaters, with the B130-101A-2 receiver at the end of the chain, for a total of 4 sets of monitors and speakers
- A 1920 x 1440 (60 Hz) Video and Audio signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60 Hz) Video and Audio signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K
- The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
- Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rack-mounted or pole mounted
- Ideal for digital signage situations, such as retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- Local (Transmitter) unit 1 x 4.5 x 2.5 (in.)
- Remote (Receiver) unit 1 x 2.5 x 3.5 (in.)
- Mini-Screwdriver for EQ/Gain adjustment
- (x2) Mounting Hardware Kits
- (x2) External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
- Owner's Manual
Specifications
OVERVIEW
| UPC Code | 037332178398 |
| Product Type | Extender Kit |
| Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
| Max Supported Video Resolution | 1920 x 1440 @ 60Hz |
| Max 720P Range (ft) | 500 |
| Max 1080P Range (ft) | 500 |
| Max 1280 x 720 (720p) Range (ft) | 500 |
| Max 1920 x 1080 (1080p) Range (ft) | 500 |
| Max 1920 x 1200 Range (ft) | 500 |
| Transmitter Video Input | VGA |
| Transmitter - Number of Video Outputs | 1 |
| Transmitter - Local Display Output | VGA |
| Receiver/Transceiver Video Output | VGA |
| Receiver - Number of Video Outputs | 1 |
| Range Extension using other Tripp Lite product | 1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz) |
| Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
| Other Tripp Lite product used to extend range | B132-110A |
| HDR Support | No |
| 3D Video Supported | No |
| Maximum Signal Range (ft) | 1000 |
| Maximum Signal Range Details | 1000 ft @ 1024 x 768 (60Hz) 500 ft @ 1920 x 1440 (60Hz) |
AUDIO
| Audio Input | 3.5mm |
| Audio Output | 3.5mm |
| Audio Specification | Stereo Audio |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.38 |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | NEMA 1-15P |
| Power Source | Transmitter and Receiver (Included) |
| Power Over Cable (PoC) Support | No |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | (2) HD15 (FEMALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Side B - Connector 2 | 3.5MM (FEMALE) |
| Side B - Connector 3 | RJ45 (FEMALE) |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | TX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
| Color | Black |
| Number of Displays | 1 |
| Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 and B110-DIN-02 |
| Form Factor/Mounting Options | Box; Wall-mount |
| Receiver Unit Dimensions (hwd / in.) | 2.53 x 3.61 x 1.01 |
| Receiver Unit Weight (lbs.) | 0.4 |
| Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
| Shipping Weight (lbs.) | 1.80 |
| Transmitter Unit Dimensions (hwd / in.) | 4.53 x 1.06 x 2.46 |
| Transmitter Unit Weight (lbs.) | 0.5 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Housing | Metal |
| Mounting Details | Wallmount |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 1000 |
| Max 480P Range (ft) | 1000 |
| Max 1440 x 900 Range (ft) | 500 |
| Max 1080i Range (ft) | 500 |
| Max 1920 x 1440 Range (ft) | 500 |
| Max 480i Range (ft) | 1000 |
| Max 640 x 480 Range (ft) | 1000 |
| Max 800 x 600 Range (ft) | 1000 |
| Max 1600 x 1200 Range (ft) | 500 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
| Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
| P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P504-006 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) | |
| P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- B130-Series VGA over Cat5/Cat6 Extender Kits
https://tripplite.eaton.com/video/b130-series-vga-over-cat5-cat6-extender-kits/77576
Product Images