Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Extends a 1080p (24Hz) or 1080i (60 Hz) signal up to 150 ft. (45.72 m) using 24 AWG, Solid Wire Cat6* cabling (N222-Series, or N224-Series )
  • Extends a 3D signal up to 100 ft. (30.5 m) using 24 AWG, Solid Wire Cat6 cabling
  • Supports 24-bit True Color (8-bits per channel)
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Supports HDCP, EDID and DDC
  • No external power required
*When using Cat5 cable, the maximum extension distance is reduced by 50 ft. (15.24 m)
  • 3-year limited warranty

Overview

This HDMI Over Dual Cat5 Extender Wall Plate Kit is the perfect solution for those who need to extend a HDMI signal over a long distance over two Cat5/6 cables.

  • When using 24 AWG Solid Wire Cat6 cable, a 1080p (24 Hz) or 1080i (60 Hz) signal can be extended up to 150 feet from the source.
  • When using 24 AWG Solid Wire Cat6 cable, a 3D signal can be extended up to 100 feet.
  • When using 24 AWG Solid Wire Cat5 cable, a 1080p (24 Hz) or 1080i (60 Hz) signal can be extended up to 100 feet (30.5 meters) from the source.
  • When using 24 AWG Solid Wire Cat5 cable, a 3D signal can be extended up to 50 feet

Simply run two Cat5/6 cables between the local transmitter and remote receiver wall plates, and plug in standard HDMI cables to the HDMI source and the display. The green LED on the remote receiver wall plate lets you know that power from the source and monitor. When functioning properly, only the green LED will be lit. If the red LED is illuminated, it means the remote receiver is not receiving a functional signal from the source.

The P167-000 comes with both local transmitter and remote receiver wall plates. DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio are supported, and it is compliant with HDCP, EDID and DDC. 24-bit True Color (8 bits per channel) is supported. No external power is required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extends a 1080p (24Hz) or 1080i (60 Hz) signal up to 150 ft. using 24 AWG Solid Wire Cat6* cabling (N222-Series, or N224-Series )
  • Extends a 1080p (24Hz) or 1080i (60 Hz) signal up to 100-ft. (30.5 m) using 24 AWG Solid Wire Cat5 cabling
  • Extends a 3D signal up to 100-ft. (30.5 m) using 24 AWG Solid Wire Cat6 cabling, or up to 50 ft. using 24 AWG Solid Wire Cat5 cabling
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Supports HDCP, EDID and DDC
  • Supports 24-bit True Color (8-bits per channel)
  • No external power required
  • Use P568-Series HDMI cables from wallplates to devices
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Local Transmitter and Remote Receiver Wallplates
  • 110 Punchdown Tool
  • (x4) Wallplate Screws
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332143730
Product TypeExtender Kit
Accessory TypeWall Plate
TechnologyHDMI
PRODUCT OVERVIEW
Product OverviewHDMI Over Cat5/6 Wallplate Extender Kit
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)197
Max 1920 x 1080 (1080p) Range (ft)147
Transmitter Video InputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)230
Maximum Signal Range Details
230 ft via Cat6 @ 480p
197 ft via Cat6 @ 720p
147 ft via Cat6 @ 1080p
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationStereo Audio
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Daisy-chainable / CascadableNo
PHYSICAL
ColorWhite
Number of Displays1
Form Factor/Mounting OptionsWallplate
Receiver Unit Dimensions (hwd / in.)1.5 x 4.5 x 2.8
Receiver Unit Weight (lbs.)0.2
Shipping Dimensions (hwd / in.)1.70 x 7.90 x 5.60
Shipping Weight (lbs.)0.55
Transmitter Unit Dimensions (hwd / in.)1.5 x 4.5 x 2.8
Transmitter Unit Weight (lbs.)0.2
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA N222-01K-BL N222-01K-BL Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA

Audio Video Extenders

  Model Number Description
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA B122-000 B122-000 HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI F/F), TAA B122-000-60 B122-000-60 HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI F/F), TAA
HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m), TAA B126-1A1 B126-1A1 HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

Cable Management

  Model Number Description
Single-Gang Surface-Mount Back Box, White, TAA N080-SMB1-WH N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.