Part Number: B127-002-D2H TAA
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Power over Cable (PoC) technology provides power to the receivers via Cat6 cable
- Supports DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Important Note
This product supports 4K 60 Hz 4:4:4 subsampling for HDR televisions. To ensure optimal performance, check the factory default settings on your TV: Frequency (Hz) should be set to 60 Hz. HDR feature should be enabled. HDMI input settings should be set to 2.0. UHD Deep Color should be set to ON.
Features
System Requirements
- Source device with DisplayPort output (media server, laptop)
- Display devices with HDMI input (HDTV, projector, monitor)
Package Includes
- Transmitter unit
- (2) Receiver units
- External power supply (Input: 100–240V)
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332239020 |
| Product Type | Extender Kit |
| Technology | DisplayPort; HDMI; Cat5/5e; Cat6; POC |
VIDEO
| Video Input | DISPLAYPORT (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Max Supported Video Resolution | 3840 x 2160 (4K @ 60Hz) |
| Max 1280 x 720 (720p) Range (ft) | 200 |
| Max 1920 x 1080 (1080p) Range (ft) | 200 |
| Max 1920 x 1200 Range (ft) | 150 |
| Max 2560 x 1600 Range (ft) | 150 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 150 |
| Max 3840 x 2160 (4K@60Hz) Range (ft) | 125 |
| Transmitter Video Input | DisplayPort |
| Transmitter - Number of Video Outputs | 2 |
| Receiver/Transceiver Video Output | HDMI |
| Receiver - Number of Video Outputs | 1 |
| Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 125 |
AUDIO
| Audio Input | Displayport |
| Audio Output | HDMI |
| Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
| AC Power Adapter Output Specs (V / A) | 24V / 1A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.38 |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
| Power Source | Transmitter end only (Included) |
| Power Over Cable (PoC) Support | Yes |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | (2) RJ45 (FEMALE) |
| Side A - Connector 2 | DISPLAYPORT (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Tx: x1 Green (Power), x2 Orange (Output 1, Output 2); Tx RJ45 port: x2 Green (Connected), x2 Orange (Activity) (x2) Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Number of Displays | 2 |
| Form Factor/Mounting Options | Box; Wall-mount |
| Rackmountable | Yes |
| Receiver Unit Dimensions (hwd / in.) | 1.06 x 4.53 x 2.46 |
| Receiver Unit Weight (lbs.) | 0.45 |
| Shipping Dimensions (hwd / in.) | 2.17 x 13.86 x 6.46 |
| Shipping Weight (lbs.) | 2.36 |
| Transmitter Unit Dimensions (hwd / in.) | 1.06 x 4.53 x 2.46 |
| Transmitter Unit Weight (lbs.) | 0.45 |
| Unit Packaging Type | Box |
| Housing | Metal |
| Mounting Details | Wallmount |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Signal Range (ft.) | 125 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | Yes |
| Displayport Specification | 1.2a |
| HDCP Specification | 2.2 |
| Driver Required | No |
| Recommended Category Cable | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; CE; FCC; GS; PSE; TUV; UL; cUL |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images