Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/29/2025

Features

5 m Extension Cable Connects Computers, Printers, Modems and Other USB Equipment
This USB-C to USB-A Active Extension Cable (M/F) attaches to your current USB 3.0 cable to extend it by 16.4 feet (5 meters). It connects your computer, tablet, notebook, MacBook, Chromebook, smartphone or other compatible USB-C device to a USB-A keyboard, printer, portable hard drive, patch panel or other peripheral. The 16.4-foot length allows you great flexibility in placing equipment.
Built-In Signal Booster for Peak Performance
Just connect the active cable's USB-C plug to your computer's USB port and the USB-A female connector to a USB device cable to extend your total connection beyond USB's natural 16.4-foot limit. The bus-powered signal booster ensures USB 3.1 Gen 1 data transfer speeds up to 5 Gbps with no signal loss. The cable is backward compatible with previous USB generations, so you can use it with legacy equipment.
770mA of Proper Power to Keep Devices Functioning
The U330-05M-C2A works with standard USB 3.0 cables and provides up to 770mA of power to a connected device. For power applications stronger than 770mA, you must connect a compatible DC 5V external power supply with a barrel connector of 3.5 x 1.35 x 7.5 mm; positive pin, negative sleeve (sold separately).
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C port in either direction for a fumble-free connection every time.

System Requirements

  • USB 3.0 computer port and USB 3.0 connected device required to meet USB 3.0 speeds
  • External power supply required if connected device needs more than 770mA of power

Package Includes

  • U330-05M-C2A USB-C Active Extension Cable, USB-C to USB-A (M/F), 16.4 ft. (5 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332243904
TechnologyUSB 3.x
Cable Type  Active
INPUT
Voltage Compatibility (VDC)5V
Bus Powered  Yes
POWER
DC Barrel PlugOD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
Connector PlatingNickel
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x1) Blue LED (Power)
PHYSICAL
Material of ConstructionAluminum, PVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Length (ft.)16.4
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.51
Unit Packaging TypePolybag
Unit Weight (lbs.)0.51
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-90% non-condensing
Power Provided to Connected Device(s)Up to 0.77A
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Lightning Charging Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) M100-003-HD M100-003-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)

USB Cables

  Model Number Description
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) U038-003-GY-MAX U038-003-GY-MAX Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) U050-010-GY-MAX U050-010-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.