Part Number: B203-101-IND TAA
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- Power over Cable (PoC) provides power to the transmitter via Cat5/6 cable
- ESD protection to ±15 kV cuts potential static damage to your connected peripherals
- Industrial-grade metal housings withstand harsh warehouse and factory environments
- Compatible with all major operating systems, including Windows, Mac OS and Chrome
- 1-year limited warranty
Features
System Requirements
- Computer, laptop or server with USB-A port
- Cat5/5e/6/6a cabling
- Any major operating system, including Windows, Mac OS and Chrome
Package Includes
- Transmitter
- Receiver
- (2) DIN rail mounts
- (4) M4 screws
- RS-232 Phoenix adapter
- International power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (4) Plug adapters (North America, Europe, U.K., Australia)
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332256072 |
| Technology | USB 2.0 (High Speed) |
VIDEO
| HDR Support | No |
INPUT
| Product Length (in.) | 4.528 |
| Product Length (cm.) | 11.501 |
| Product Length (ft.) | 0.377 |
| Product Length (m) | 0.115 |
POWER
| Power Over Cable (PoC) Support | Yes |
| Output Volt/Amp (from external power supply) | 5V/2A |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB B (FEMALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Receiver Unit Dimensions (hwd / cm.) | 11.501 x 6.240 x 2.700 |
| Receiver Unit Dimensions (hwd / in.) | 4.528 x 2.457 x 1.063 |
| Receiver Unit Weight (lbs.) | 1 |
| Transmitter Unit Dimensions (hwd / cm.) | 11.501 x 6.240 x 2.700 |
| Transmitter Unit Dimensions (hwd / in.) | 4.528 x 2.457 x 1.063 |
| Transmitter Unit Weight (lbs.) | 1 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Operating Humidity Range | 0 - 85% RH, NON-CONDENSING |
| Storage Humidity Range | 0 - 85% RH, NON-CONDENSING |
| ESD Protection | 15KV |
COMMUNICATIONS
| Signal Range (ft.) | 150 |
| Transmission Distance | 45m (150 ft) |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | No |
| Recommended Category Cable | Cat5e/Cat6 |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Documents & Downloads
Documentation
- Instructions Industrial USB over Cat5/Cat6 Extender Kits (B203 Series)
- Owner's Manual for 1-Port Industrial USB 2.0 over Cat5/Cat6 Extender Kit with Metal Case and ESD Protection (Models: B203-101-IND, B203-101-IND-ER) and 4-Port Industrial USB 2.0 over Cat5/Cat6 Extender Kit with Metal Case and ESD Protection (Models: B203-104-IND, B203-104-IND-ER) - Multiple Languages
- Owner's Manual for B203-101-IND & B203-104-IND
- Product Datasheet
Declarations of Conformity
Product Images