Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects an HDMI video/audio source device to an 8K DisplayPort monitor.

  • Recommended for home theaters, digital signage, trade shows and classrooms
  • Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) with High Dynamic Range (HDR)
  • Delivers robust 7.1-channel surround sound to your display’s speakers
  • Plug-and-play operation: no software required means easy, immediate installation
  • 3-year limited warranty

Features

Connects an HDMI Audio/Video Source to an 8K DisplayPort Monitor
The P130-06N-DP-8K lets you connect your existing 8K DisplayPort monitor or projector to an HDMI audio/video source, like a Blu-ray player, laptop or media server. Ideal for home theaters, trade shows, office presentations, lectures and digital signage, this active adapter video converter saves you the extra cost of adding a new HDMI display to your application.

Transmits 8K Video and Digital Audio with HDR and 4:4:4 Color
The P130-06N-DP-8K supports Ultra HD 8K resolutions up to 7680 x 4320 at 30 Hz with 7.1-channel surround sound and 36-bit True Color. It supports High Dynamic Range (HDR), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 8K display. HDCP 2.3 encryption allows you to stream 8K content with no loss in resolution. This adapter also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or for using your HDTV as a PC monitor.

Also Connects a DVI or Mini-DVI Source
With an optional HDMI-to-DVI or -mini-DVI adapter (such as the P566 Series, sold separately), you can also use this active converter to connect your 8K DisplayPort monitor to a DVI or mini-DVI source.

Plug-and-Play Operation for Quick Setup and Immediate Use
The HDMI-to-DisplayPort converter works right out of the box with no software required. If extra power is needed, connect its built-in USB plug to your laptop’s USB-A port. This cable is small enough to fit into your briefcase, backpack or laptop bag so you can take it with you wherever you go.

System Requirements

  • Source device with HDMI output (Blu-ray player, media server, laptop)
  • Display device with DisplayPort input (HDTV, projector, monitor)
  • Connected device must support 8K video resolution to achieve 8K display

Package Includes

  • P130-06N-DP-8K 8K HDMI to DisplayPort Active Converter, M/F, 1 ft. (0.3 m)
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332288653
Product TypeVideo Adapter
TechnologyDisplayPort; HDMI
VIDEO
Video InputHDMI (MALE)
Video OutputDISPLAYPORT (FEMALE)
Max Supported Video Resolution7680 X 4320 30HZ (8K)
Max Supported Color Depth36-bit True Color
HDR SupportYes
3D Video SupportedNo
Chroma Sub Sampling4:2:2; 4:4:4
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side A - Connector 2USB A (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
ColorBlack
Material of ConstructionPVC, PC + ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.8MM
Wire Gauge (AWG)32
Cable Length (ft.)0.98
Cable Length (in.)11.81
Shipping Dimensions (hwd / in.)0.91 x 5.32 x 6.50
Unit Dimensions (hwd / in.)0.600 x 2.500 x 14.000
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range14 TO 113 F (-10 TO 45 C)
Storage Temperature Range14 TO 158 F (-10 TO 70 C)
Operating Humidity Range10% TO 85% RH, NON-CONDENSING
Storage Humidity Range5% TO 90% RH, NON-CONDENSING
Power Provided to Connected Device(s)BULIT-IN USB-A CABLE PROVIDES 5V OF POWER TO CONNECTED DEVICE; CONNECTED POWER SHOULD BE NO LESS THAN 5V/500mA
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Displayport Specification1.4
HDCP Specification1.4; 2.2; 2.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsEN 55032; EN 55035; ICES (Canada)
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m) P580-003-8K6 P580-003-8K6 DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m)
DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m) P580-006-8K6 P580-006-8K6 DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.