Part Number: B203-101-IND-ER TAA
Industrial-grade transmitter/receiver combo connects your office laptop or PC to a webcam or other USB peripheral up to 330 ft. away.
- Supports USB 2.0 speeds up to 300 Mbps to ensure reliable data transfers
- Power over Cable (PoC) provides power to the transmitter via Cat6 cable
- ESD protection to ±15 kV cuts potential static damage to your connected peripherals
- Industrial-grade metal housings withstand harsh warehouse and factory environments
- Compatible with all major operating systems, including Windows, macOS and Chrome
- 1-year limited warranty
Features
Industrial-Grade Extender Connects Your Computer to a USB Device up to 330 ft. Away
This plug-and-play extender kit with heavy-duty all-metal housings is ideal for connecting your office computer’s USB-A port to a printer, 1080p webcam, external hard drive or other USB device located up to 330 feet (100 meters) away. The B203-101-IND-ER includes a local transmitter and a remote receiver that extends USB 2.0 signals over user-supplied Cat6 cabling (such as N202-Series Cat6 Ethernet cables).
Built-In Power over Cable Technology Provides Power to Avoid Bulky Power Bricks
PoC powers the transmitter over Cat6 cable. Green and orange LEDs on both units will light up to indicate they are receiving power and data is being transmitted. PoC gives you the freedom to place the transmitter or receiver away from AC outlets, avoiding the hassle of running new power lines and multiple bulky power bricks. Note: if connected to a high-density USB hard drive, you may use the receiver’s RS-232 Phoenix connector or external power supply to add external power.
Protects Your Devices Against Electrostatic Discharge (ESD)
Machines on the shop floor can generate electrostatic discharges, wiping out data and damaging sensitive electronics. This extender kit provides ESD protection to ±15 kV, reducing potential static damage to your connected USB peripherals. The durable metal transmitter and receiver units withstand harsh physical conditions in industrial and commercial applications, such as factories, construction sites, supply rooms and warehouses.
With Great Distance Comes Great Flexibility
By extending the USB connection beyond the standard 16-foot distance limitation to 330 feet, the B203-101-IND-ER provides workstation flexibility to place your computer and the USB device where they are best suited. This extender kit supports USB 2.0 data transfer rates up to 300 Mbps and is backward compatible with USB 1.1 technology, allowing you to connect legacy devices. No network connectivity is needed.
Plug-and-Play Kit Offers Flexible Power and Installation Options
With user-supplied USB cables, connect the transmitter to your computer and the receiver to your USB peripheral. Connect the transmitter and receiver with a user-supplied Cat6 cable (all cables sold separately). The extender kit requires no software to download and install. The metal chassis rest easily on any flat surface or mount to a wall or DIN rail using the included hardware. A power supply with international plug adapters, as well as a RS-232 Phoenix adapter supporting a DC voltage range from 9-36V, are included for connecting external power to the unit as needed.
TAA-Compliant for GSA Schedule Purchases
The B203-101-IND-ER is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Computer, laptop or server with USB-A port
- Cat6/6a cabling
- Any major operating system, including Windows, macOS and Chrome
Package Includes
- Transmitter
- Receiver
- (2) DIN rail mounts
- (4) M4 screws
- RS-232 Phoenix adapter
- International power supply (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (4) Plug adapters (North America, Europe, U.K., Australia)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332260598 |
| Technology | USB 2.0 (High Speed) |
VIDEO
| HDR Support | No |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.37 |
POWER
| Power Source Type | AC Adapter |
| Power Over Cable (PoC) Support | Yes |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB B (FEMALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Receiver Unit Dimensions (hwd / cm.) | 11.5 x 6.24 x 2.7 |
| Receiver Unit Dimensions (hwd / in.) | 4.528 x 2.457 x 1.063 |
| Receiver Unit Weight (kg) | 0.45 |
| Receiver Unit Weight (lbs.) | 1 |
| Transmitter Unit Dimensions (hwd / cm.) | 11.5 x 6.24 x 2.7 |
| Transmitter Unit Dimensions (hwd / in.) | 4.528 x 2.457 x 1.063 |
| Transmitter Unit Weight (kg) | 0.45 |
| Transmitter Unit Weight (lbs.) | 1 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
| ESD Protection | 15KV |
COMMUNICATIONS
| Signal Range (ft.) | 330 |
| Transmission Distance | 100m (330 ft) |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 300 Mbps |
| Driver Required | No |
| Recommended Category Cable | Cat6/6a |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; CE; FCC; GS; TUV; UL |
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
- Instructions Industrial USB over Cat5/Cat6 Extender Kits (B203 Series)
- Owner's Manual for 1-Port Industrial USB 2.0 over Cat5/Cat6 Extender Kit with Metal Case and ESD Protection (Models: B203-101-IND, B203-101-IND-ER) and 4-Port Industrial USB 2.0 over Cat5/Cat6 Extender Kit with Metal Case and ESD Protection (Models: B203-104-IND, B203-104-IND-ER) - Multiple Languages
- Owner's Manual for B203-101-IND & B203-104-IND
- Product Datasheet
Declarations of Conformity
Product Images