Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends keyboard, mouse and monitor up to 330 ft. from your computer via Cat5 UTP cabling.

  • Extends VGA video + USB keyboard/mouse from your computer up to 330 ft.
  • Console ports on each end allow for local or remote control of connected computer
  • Receiver doubles as 2-port KVM, allowing for connection of a local computer
  • Supports VGA video resolutions up to 1920 x 1200, including 1080p
  • Easy to install and operate with all necessary cables included
  • 3-year limited warranty

Features

Extends Console up to 330 ft. from Computer, KVM or Server
This KVM extender lets you control a computer, server or KVM switch from up to 330 feet (100 meters) away. Just connect the included transmitter and receiver with a Cat5 UTP cable (sold separately). Console ports on both the transmitter and receiver allow local or remote control of the connected device. Plus, the receiver doubles as a two-port KVM, allowing the connection of a local computer.

Recommended for Small to Medium-Sized Businesses (SMBs)
Being able to extend VGA video and USB signals up to 330 feet is ideal in commercial office spaces where the computers are not close to your workstation, as well as SMB applications needed KVM switches without requiring an IP network for long-distance control. The B013-330-USB supports VGA video resolutions up to 1920 x 1200.

Pure Hardware Solution Is Easy to Install and Operate
The B013-330-USB supports all major operating systems, including Windows and macOS. All necessary cables are included as a convenient off-the-shelf package, making the KVM Extender simple to maintain. As a pure hardware solution, you don’t have to worry about software/network conflicts. This KVM Extender is compatible with any computers using VGA and USB connections.

Package Includes

  • Transmitter
  • Receiver
  • (2) USB KVM combo cables
  • USB-A to USB-B upgrade cable (M/M)
  • (2) External power supplies (Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 2A) with 6 ft. (1.8 m) cord
  • (8) International plug adapters
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332288875
ConsoleNo
Accessory TypeExtender Kit
TechnologyUSB 2.0 (High Speed)
Accessory ClassKVM Switch Accessories
VIDEO
Number of Monitors Supported1
Video PortsHD15 (FEMALE)
Max Supported Video Resolution1920 x 1200 @60Hz
Max. Distance (Between any 2 Units)330FT (100M)
Max Number of Ports (Entire Chain)2
Transmitter Video InputVGA
HDR SupportNo
3D Video SupportedNo
EDID SupportYes
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)DC 5V/2A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.8
Nominal Input Voltage(s) Supported100V AC; 240V AC
Maximum Input Amps1
Voltage Compatibility (VAC)100-240
Input Frequency50/60 HZ
Redundancy - Dual Power InputsNo
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypeAC Adapter with detachable power cord
AC Plug TypeAS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Over Cable (PoC) SupportYes
AC AdapterAS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
DC Barrel PlugOD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports2
Computer/Server Ports(2) HD15 (FEMALE)
Firmware Upgrade Port(x2) USB-B
PC/Server ConnectionsUSB; VGA
Side A - Connector 1(2) HD15 (FEMALE); RJ45 (MALE); (2) USB A (FEMALE); (1) USB B (FEMALE)
Side B - Connector 1(2) HD15 (FEMALE); RJ45 (MALE); (2) USB A (FEMALE); (1) USB B (FEMALE)
Included Cable (Side A) - Connector 1(1) USB A (FEMALE)
Included Cable (Side B) - Connector 2(1) USB B (FEMALE)
Included KVM Cable (Equipment Side) - Connector 1(1) HD15 (FEMALE)
Included KVM Cable (Equipment Side) - Connector 2(1) HD15 (FEMALE), (1) USB A (FEMALE), (1) PS/2
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceHD15; VGA
Console Keyboard and Mouse InterfacePS/2; USB
Console Monitor InterfaceHD15; VGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsReceiver- 1X (Red) Power; 3X (Green) Link RX & TX; Transmitter- 1X (Red) Power; 3X (Green) Link, Video & Control
PHYSICAL
ColorBlack
Material of ConstructionMetal
Receiver Unit Dimensions (hwd / in.)1.02 x 5.15 x 2.55
Receiver Unit Weight (lbs.)0.639
Shipping Dimensions (hwd / in.)7.95 x 5.47 x 6.92
Shipping Weight (lbs.)3.21
Transmitter Unit Dimensions (hwd / in.)1.02 x 5.15 x 2.55
Transmitter Unit Weight (lbs.)0.639
Unit Dimensions (hwd / in.)1.020 x 5.150 x 2.550
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-90% non-condensing
COMMUNICATIONS
HotkeyYES
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
Transmission Distance330 ft.
EDID Compatible  Yes
IR Remote Extension SupportNo
Latency  Zero
USB Extension SupportYes
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  N
On-Screen Display (OSD)Yes
Port SelectionHotkey; OSD; Pushbutton
Driver RequiredNo
Recommended Category CableCat5,Cat5e
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; GS; NOM; TUV; UKCA; UL; WEEE; cUL
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; IEC 62368-1; NOM (Mexico); TUVus; UL 62368-1
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) N201-075-GY N201-075-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N201-100-BL N201-100-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) N202-175-BL N202-175-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.