Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends data from USB peripherals, such as webcams and data storage devices, up to 328 ft. via Cat6a cable.

  • Latest HDBaseT technology allows placement of USB devices up to 100 m (328 ft.) from source
  • 4 USB-A ports support USB 3.2 Gen 1 data transfer rates up to 5 Gbps
  • Power over Cable (PoC) powers both the transmitter and receiver from either end
  • Supports RS-232 passthrough and FSYNC GPIO passthrough for industry camera use
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

HDBaseT Extender Kit Allows Installation of USB Devices Up to 100 m (328 ft.) from the Source
This USB transmitter and receiver use HDBaseT technology to extend and expand the potential of your USB devices. Using a single Cat6a cable, the BHDBT3-USB extends four USB peripherals up to 328 feet (100 meters), giving you more flexibility in placing webcams, interactive whiteboards, security and surveillance equipment and external data storage devices, among others. 

Designed with the Newest HDBaseT 3.0 Technology
The BHDBT3-USB extension kit uses the latest Valens chipset to provide a modern solution to USB extension. It supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps and is backward compatible with previous USB generations. It also supports both RS-232 and FSYNC GPIO pass-through, making the BHDBT3-USB ideal for conference halls, auditoriums, lecture halls, museums, exhibition rooms and anywhere else that requires high-quality transmission across long distances.

Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Bi-directional 24V Power over Cable (PoC) support powers the entire installation over Cat6a cable. Connect the included power supply at either the transmitter or the receiver end. LEDs on both the transmitter and transceiver light up to indicate the system is receiving power and a USB signal is being transmitted. PoC helps you avoid the hassle of a bulky power brick and gives you the freedom to place one end where needed without worrying about finding a nearby AC outlet.

Plug-and-Play Convenience and Easy Installation
The BHDBT3-USB requires no software or drivers to install, making setup simple. The transmitter and receiver mount to a wall using the included brackets.

TAA-Compliant for GSA Schedule Purchases
The BHDBT3-USB is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • USB 3.2 Gen 1 source device (all connected devices and cabling must support USB 3.2 Gen 1 standards to achieve USB 3.2 Gen 1 speeds)
  • Cat6a F/FTP cabling up to 328 ft. (100 m)
  • USB peripherals, such as webcams, interactive whiteboards, security and monitoring devices, remote data storage
  • AC power outlet on a wall, PDU or UPS system

Package Includes

  • USB 3.2 Gen 1 transmitter
  • USB 3.2 Gen 1 receiver
  • Locking power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 24V 2A 48W) with 5 ft. (1.5 m) cord
  • (4) International power adapters (North America, Australia, Europe, United Kingdom)
  • (2) 3.5 mm Phoenix connectors
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332291141
Product TypeUSB Extender
TechnologyCat6a; HDBaseT; USB 3.x
Country/RegionGlobal
Host ConnectorUSB B (FEMALE)
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)24V/2A
AC Power Adapter Cord Length (ft.)4.92
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100-240
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportYes
Power Consumption (Watts)40.00
CONNECTIONS
Number of Ports4
Side A - Connector 1USB B (FEMALE)
Side A - Connector 2USB C (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
Side B - Connector 2(4) USB A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTRANSMITTER LEDS: POWER LED: GREEN- THE UNIT IS RECEIVING POWER; LINK GREEN LED: ON: TRANSMITTER & RECEIVER ARE CONNECTED AND LINKED. FLASHING: TRANSMITTER & RECEIVER LINK IS OFF DUE TO USB LOW-POWER MODE. OFF: TRANSMITTER & RECEIVER ARE NOT CONNECTED; USB LED GREEN: ON: USB SIGNAL IS DETECTED. OFF: USB SIGNAL IS NOT DETECTED. RECEIVER LEDS: POWER LED: GREEN- THE UNIT IS RECEIVING POWER; LINK GREEN LED: ON: TRANSMITTER & RECEIVER ARE CONNECTED AND LINKED. FLASHING: TRANSMITTER & RECEIVER LINK IS OFF DUE TO USB LOW-POWER MODE. OFF: TRANSMITTER & RECEIVER ARE NOT CONNECTED; USB LED GREEN: ON: USB SIGNAL IS DETECTED. OFF: USB SIGNAL IS NOT DETECTED.
PHYSICAL
Material of ConstructionMetal
Housing ColorBlack
Total Number of Ports4
Receiver Unit Dimensions (hwd / cm.)2.55 x 8.5 x 10
Receiver Unit Dimensions (hwd / in.)1 x 3.3 x 4 in.
Receiver Unit Weight (kg)0.253
Receiver Unit Weight (lbs.)0.557
Shipping Dimensions (hwd / in.)4.40 x 21.10 x 9.20
Shipping Weight (lbs.)9.00
Transmitter Unit Dimensions (hwd / cm.)2.55 x 8.5 x 10
Transmitter Unit Dimensions (hwd / in.)1 x 3.3 x 4 in.
Transmitter Unit Weight (kg)0.260
Transmitter Unit Weight (lbs.)0.573
Unit Dimensions (hwd / in.)3.149 x 5.905 x 9.251
Unit Packaging TypeBox
Unit Weight (lbs.)1.13
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity20 to 90% RH, Non-Condensing
ESD ProtectionIEC 61000-4-2: ±8kV (Air-gap discharge), ±4kV (Contact discharge)
COMMUNICATIONS
Maximum Data Rate5 Gbps
Signal Range (ft.)328
Transmission Distance328 ft. (100 m) over Cat6a (F/FTP) cable
IR Remote Extension SupportNo
RS-232 Serial Extension SupportYes
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate5 Gbps
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Mounting Accessory IncludedYes
Multi-Resolution SupportNo
Driver RequiredNo
Recommended Category CableCat6a
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; PSE; TUV; UL; WEEE; cUL
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; ICES (Canada); IEC 62368-1; UL 62368-1
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6a 10G Solid Core UTP Bulk Ethernet Cable, CMR Rated, Black, 1000 ft. (305 m) N223-01K-BK N223-01K-BK Cat6a 10G Solid Core UTP Bulk Ethernet Cable, CMR Rated, Black, 1000 ft. (305 m)
Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) N223-01K-BL N223-01K-BL Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m)
Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Black, 100 ft. (30.5 m) N261-100-BK N261-100-BK Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Black, 100 ft. (30.5 m)
Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N261-100-BL N261-100-BL Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

USB Cables

  Model Number Description
USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft. (0.91 m) U320-003-BK U320-003-BK USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed A/A Cable (M/M), Black, 6 ft. (1.83 m) U320-006-BK U320-006-BK USB 3.0 SuperSpeed A/A Cable (M/M), Black, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.