Part Number: B130-101-U TAA
Allows VGA display devices to be connected up to 500 ft. away from the source computer, well beyond the standard VGA cable range.
- Extends a 1920 x 1440 (60 Hz) signal up to 350 ft. (106.68 m), or a 1024 x 768 (60 Hz) signal up to 500 ft. (152.4 m), when using 24 AWG, Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- USB-powered...no external AC power needed
- Built-in VGA dongles...no need for additional VGA cables
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
This USB-powered VGA over Cat5 Extender Kit allows you to extend a 1920 x 1440 (60 Hz) signal up to 350 feet (106.7 meters) or a 1024 x 768 (60 Hz) signal up to 500 feet (152.4 meters) when using 24 AWG Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6). Ideal for digital signage applications, classroom or auditorium projectors, and more. Extender draws needed power from a USB connection at the computer...no external AC adapters required. Receiver unit includes gain adjustment for brightness/darkness control and equalization adjustment for sharp, clear images. VGA "dongles" allow for direct attachment to video equipment...no additional VGA cables required. Kit includes a transmitter with VGA and USB (power) pigtails and a receiver with VGA pigtail. Also included is a small adjustment screwdriver for the EQ and GAIN controls. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extends a 1920 x 1440 (60 Hz) signal up to 350-ft. (106.68 m), or a 1024 x 768 (60 Hz) signal up to 500-ft. (152.4 m), when using 24 AWG Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- USB-powered...no external AC power needed
- Built-in VGA dongles...no need for additional VGA cables
- Built-in Equalization and Gain controls for the sharpest images
- Uses readily available Cat5e or Cat6 solid conductor cable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with VGA graphics card
- Display monitor or projector with VGA
Package Includes
- VGA over Cat5 Transmitter
- VGA over Cat5 Receiver
- EQ and GAIN adjustment screwdriver
Specifications
OVERVIEW
| UPC Code | 037332166593 |
| Product Type | Extender Kit |
| Technology | VGA/SVGA; Cat5/5e; Cat6 |
VIDEO
| Max Supported Video Resolution | 1920 x 1440 @ 60Hz |
| Max 720P Range (ft) | 350 |
| Max 1080P Range (ft) | 350 |
| Max 1280 x 720 (720p) Range (ft) | 350 |
| Max 1920 x 1080 (1080p) Range (ft) | 350 |
| Max 1920 x 1200 Range (ft) | 350 |
| Transmitter Video Input | VGA |
| Transmitter - Number of Video Outputs | 1 |
| Receiver/Transceiver Video Output | VGA |
| Receiver - Number of Video Outputs | 1 |
| Range Extension using other Tripp Lite product | 1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz) |
| Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
| Other Tripp Lite product used to extend range | B132-110A |
| HDR Support | No |
| 3D Video Supported | No |
| Maximum Signal Range (ft) | 500 |
| Maximum Signal Range Details | 500 ft @ 1024 x 768 (60Hz) 350 ft @ 1920 x 1440 (60Hz) |
POWER
| Power Source Type | USB |
| Power Source | Transmitter end only (Included) |
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | HD15 (MALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side A - Connector 3 | USB A (MALE) |
| Side B - Connector 1 | HD15 (MALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | TX & RX: Green = Power; Orange = Signal Transmission |
PHYSICAL
| Color | Black |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Pigtail |
| Receiver Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
| Receiver Unit Weight (lbs.) | 0.15 |
| Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.60 |
| Shipping Weight (lbs.) | 0.44 |
| Transmitter Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
| Transmitter Unit Weight (lbs.) | 0.15 |
| Unit Dimensions (hwd / in.) | 2.400 x 2.000 x 0.830 |
| Unit Packaging Type | Box |
| Housing | Plastic |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 500 |
| Max 480P Range (ft) | 500 |
| Max 1440 x 900 Range (ft) | 350 |
| Max 1080i Range (ft) | 350 |
| Max 480i Range (ft) | 500 |
| Max 640 x 480 Range (ft) | 500 |
| Max 800 x 600 Range (ft) | 500 |
| Max 1600 x 1200 Range (ft) | 350 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- B130-Series VGA over Cat5/Cat6 Extender Kits
https://tripplite.eaton.com/video/b130-series-vga-over-cat5-cat6-extender-kits/77576
Product Images