Part Number: A240-002-16P
Supports a wide range of low-voltage installations, including audio, access control, alarm and LED lighting.
- 250 ft. reel of stranded 2-conductor flame-retardant power-limited speaker wire
- Recommended for audio, access control, alarm and LED lighting installations
- Plenum rated for installations within walls or above ceilings
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
16 AWG Speaker Wire Recommended for Audio Installations and LED Lighting
This stranded two-conductor flame-retardant power-limited wiring supports a wide range of low-voltage installations, including audio, access control, alarm and LED lighting. The UL-rated A240-002-16P is ideal for connecting LED lights in commercial or residential projects or speakers, amplifiers and receivers in a top-shelf audio installation.
Plenum Rated for Flexibility in Installation
The A240-002-16P carries a CMP rating, indicating a plenum-rated wire that can be routed inside walls, above suspended ceilings or through open air spaces to give you more choices in creating your installation. This 250-foot (76.2-meter) reel is lightweight for simple transportation and allows you to pull out of the box exactly the amount of wire you need.
Specifications
OVERVIEW
| UPC Code | 037332290618 |
VIDEO
| HDR Support | No |
| 3D Video Supported | No |
CONNECTIONS
| Side A - Connector 1 | BARE WIRE |
| Side B - Connector 1 | BARE WIRE |
| Connector Type | Bare Wire |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CMP |
| Cable Outer Diameter (OD) | 5.1MM |
| Number of Conductors | 2 |
| Wire Type | Stranded |
| Wire Gauge (AWG) | 16 |
| Cable Length (ft.) | 250 |
| Shipping Dimensions (hwd / in.) | 6.69 x 7.48 x 7.48 |
| Unit Dimensions (hwd / in.) | 6.000 x 7.480 x 7.480 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Relative Humidity | 10% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P130-000-COMP | HDMI to RCA Composite Video Adapter with Audio (F/3xF) |
Video Adapters
| Model Number | Description | |
|---|---|---|
| P130-000-AUDIO | 4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz | |
| P130-000-AUDIO2 | 4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP 2.2, 4K 60 Hz | |
| P130-06N-AUDIO | 4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm) |
Documents & Downloads
Declarations of Conformity
Product Images