Part Number: B150-1A1-DVI TAA
Transmitter and receiver work in tandem to convert a DisplayPort signal to DVI and extend it via Cat5e/6 cable to a projector, monitor or television up to 125 ft. away. Ideal for digital signs, schools and trade shows.
- Supports high-definition video resolutions up to 1920 x 1080 (60 Hz)
- Supports 24-bit True Color (8 bits per channel) and stereo audio
- Included USB Micro-B cables supply power to both units
- Works with all operating systems
- Plug and play—no software or drivers to install
- HDCP 1.3 compliant
- 1-year limited warranty
Overview
Features
- Ideal for digital signs, trade shows, presentations, classrooms, churches and retail settings
- Extends a high-definition 1920 x 1080 (60 Hz) signal up to 125-ft. (38.1 m)
- Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series)
- Supports 24-bit True Color (8 bits per channel) and stereo audio
- Built-in equalization control lets you adjust the image on the display
- HDCP 1.3 compliant
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Works with all operating systems
- Built-in cables connect transmitter to DisplayPort source and receiver to DVI-D display
- Included USB Micro-B cables provide power to the units
- LEDs indicate when the units are receiving power and sharing a signal
TAA Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with DisplayPort output port*
- Display with DVI-D input port
*DisplayPort source must be enabled to support audio in order for kit to extend audio signals
Package Includes
- Transmitter unit
- Receiver unit
- Screwdriver for adjusting equalization
- (2) USB Micro-B cables, 3-ft. (0.91 m)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332191311 |
| Product Type | Extender Kit |
| Technology | DVI; DisplayPort; Cat5/5e; Cat6 |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
| Max 720P Range (ft) | 150 |
| Max 1080P Range (ft) | 125 |
| Max 1280 x 720 (720p) Range (ft) | 125 |
| Max 1920 x 1080 (1080p) Range (ft) | 125 |
| Transmitter Video Input | DisplayPort |
| Transmitter - Number of Video Outputs | 1 |
| Receiver/Transceiver Video Output | DVI-D (Single Link) |
| Receiver - Number of Video Outputs | 1 |
| Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
| HDR Support | No |
| 3D Video Supported | Yes |
| Maximum Signal Range (ft) | 125 |
AUDIO
| Audio Input | Displayport |
POWER
| Power Source Type | USB |
| Power Source | Transmitter and Receiver (Included) |
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side A - Connector 2 | RJ45 (FEMALE) |
| Side A - Connector 3 | MICRO-USB B (FEMALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 3 | MICRO-USB B (FEMALE) |
| Connector Plating | Nickel |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | TX & RX: (x1) Green (Connection), (x1) Orange (Data transmission) |
PHYSICAL
| Color | Black |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Pigtail |
| Receiver Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
| Receiver Unit Weight (lbs.) | 0.07 |
| Shipping Dimensions (hwd / in.) | 1.73 x 7.87 x 5.95 |
| Shipping Weight (lbs.) | 0.49 |
| Transmitter Unit Dimensions (hwd / in.) | 2.42 x 1 x 3 |
| Transmitter Unit Weight (lbs.) | 0.07 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Housing | Plastic |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 150 |
| Max 480P Range (ft) | 150 |
| Max 1440 x 900 Range (ft) | 150 |
| Max 1080i Range (ft) | 150 |
| Max 480i Range (ft) | 150 |
| Max 640 x 480 Range (ft) | 150 |
| Max 800 x 600 Range (ft) | 150 |
| Max 1600 x 1200 Range (ft) | 150 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | Yes |
| Displayport Specification | 1.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images