Part Number: U420-003
Connect two devices with USB Type-C (USB-C) connectors, such as smartphones, tablets, Ultrabooks and computers.
- Connects two USB-C devices
- Supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps
- Provides power output up to 3A
- Features reversible USB Type-C male plugs on both ends
- 3-year limited warranty
Overview
The U420-003 USB 3.2 Gen 1 Cable connects two devices with USB-C connectors—such as smartphones, tablets, Ultrabooks and computers—or a USB-C device to a wall charger with a USB-C port. This 3-ft. (0.91 m) cable supports data transfer speeds up to 5 Gbps and power output up to 3A for fast charging of mobile devices. Unlike traditional USB cables that can be attached only one way, the reversible USB-C male connectors plug into a USB port in either direction for fast, fumble-free connection every time. Superior foil shielding provides reliable, error-free data communication. Nickel-plated molded end connectors and gold-plated copper contacts ensure superior conductivity and long life. Slim form supports evolving design trends toward smaller devices. Backward compatible with previous USB generations.
Features
Supports USB 3.2 Gen 1
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Power output up to 3A—perfect for fast charging of most mobile devices
- Backward-compatible with previous USB generations
USB Type-C Male Connector
- Fumble-free reversible plug ensures fast, easy connection every time
- Small enough for a smartphone or tablet, yet powerful enough for a laptop, Ultrabook, or computer
Premium Construction
- Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
- Superior foil shielding offers reliable, error-free data communication
- Slim, sleek design tailored for emerging design trends toward smaller devices
System Requirements
- Devices with a USB Type-C port
Package Includes
- U420-003 USB 3.2 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) M/M, 3-ft. (0.91 m)
Specifications
OVERVIEW
| UPC Code | 037332189257 |
| Technology | Thunderbolt; USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5MM |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.13 |
| Unit Dimensions (hwd / in.) | 7.000 x 9.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images