Part Number: P430-006
- 6-ft. (1.83 m) DB9F to RJ45 console rollover cable
- Equivalent to Cisco AIR-CONCAB1200 console port cable (72-3383-01)
- P430-006 is a passive cable - no chipset or driver required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6ft DB9F to RJ45 Console Rollover Cable
- Equivalent to Cisco AIR-CONCAB1200, 72-3382-01
- Connects a computer DB9M serial port to a RJ45 Cisco Console port
System Requirements
- Computer with DB9M Serial port
- Cisco networking hardware with RJ45 console port
Package Includes
- 6-ft. (1.83 m) RJ45 to DB9F Cisco Serial Console Port Rollover Cable
Specifications
OVERVIEW
| UPC Code | 037332188311 |
| Technology | Serial |
CONNECTIONS
| Side A - Connector 1 | DB9 (FEMALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Color | Blue |
| Cable Jacket Color | Blue |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.14 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
STANDARDS & COMPLIANCE
| Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Adapters
| Model Number | Description | |
|---|---|---|
| U209-000-R | USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) | |
| USA-19HS | Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA |
Documents & Downloads
Declarations of Conformity
Product Images