Part Number: U009-006-RJ45-X
- Great for programming, resetting or rebooting a Cisco switch, firewall, router or modem
- 6-ft. (1.83 m) cable supports data transfer speeds up to 250 Kbps
- Double-shielded construction cuts crosstalk and EMI/RFI line noise
- Plug-and-play operation with no software required for easy, immediate installation
- Compatible with Windows, Mac and Linux
- 3-year limited warranty
Features
System Requirements
- Computer or laptop with USB-A port
- Serial-based Cisco device with console port
- Windows (up to 11), Mac (up to 10.12), or Linux (up to Redhat 9.0) operating systems
Package Includes
- U009-006-RJ45-X USB to RJ45 Rollover Console Cable (M/M), Black, 6-ft. (1.83 m)
Specifications
OVERVIEW
| UPC Code | 037332222107 |
| Technology | Cat5/5e; USB |
| Host Connector | USB A (MALE) |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Color | Black |
| Material of Construction | PVC, PE |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 5.5mm; 4.7mm +/- 0.15 |
| Wire Gauge (AWG) | 26 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.1984 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 1.1 (up to 12 Mbps) |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images