Part Number: U261-001-BT4
Adds Bluetooth wireless capability via your computer or laptop’s USB port. Ideal for wireless communication with Bluetooth 4.0-enabled smartphones, tablets, keyboards, mice, headsets and printers.
- Compliant with Bluetooth 4.0 LE+EDR Class 1
- Wireless range up to 164 ft. (50 m)
- Connects up to 7 devices simultaneously
- Data transfer rates up to 3 Mbps
- Backward compatible with previous Bluetooth versions
- 3-year limited warranty
Overview
The U261-001-BT4 Mini Bluetooth 4.0 (Class 1) USB Adapter connects to your computer or laptop’s USB port to provide instant Bluetooth wireless capability. Ideal for wireless communication with Bluetooth 4.0-enabled smartphones, tablets, keyboards, mice, headsets and printers, this low-profile device protrudes less than 3/16 of an inch (5 mm) from the USB port, so it can remain connected while your laptop is inside a sleeve, briefcase or backpack.
The U261-001-BT4 has a wireless range of 164 feet (50 meters) and supports data transfer rates up to 3 Mbps. You can connect up to seven Bluetooth devices at the same time. It requires very little power to function, and its built-in security ensures your pairing, encryption and authentication remains private. It’s also backward compatible with previous Bluetooth versions. Just plug the U261-001-BT4 into your Windows® or Linux computer or laptop, and the driver automatically installs.
Features
- Ideal for wireless communication with Bluetooth 4.0-enabled smartphones, tablets, keyboards, mice, headsets and printers
- Compliant with Bluetooth 4.0 LE+EDR Class 1
- Wireless range up to 164 ft. (50 m)
- Data transfer rates up to 3 Mbps
- Low power consumption
Built-In Security
- Protects your pairing, encryption and authentication info
Low-Profile Design
- Protrudes less than 3/16 in. (5 mm) from USB port
- Remains connected while laptop is stored in briefcase or backpack
Versatile and Easy to Use
- Backward compatible with previous Bluetooth versions
- Connects easily to all Bluetooth devices
- Connects up to 7 devices simultaneously
- Plug and play—driver automatically installs upon connection
System Requirements
- Available USB port
- Windows or Linux computer
Package Includes
- U261-001-BT4 Mini Bluetooth 4.0 (Class 1) USB Adapter
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332193452 |
| Accessory Type | Adapter; Keyboard; Mouse |
| Technology | USB 2.0 (High Speed) |
| Accessory Class | Laptop & Tablet Accessories; USB Accessories |
INPUT
| Bus Powered | Yes |
POWER
| Power Consumption (Watts) | 0.50 |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Power) |
PHYSICAL
| Color | Black |
| Material of Construction | Steel, PVC |
| Shipping Dimensions (hwd / in.) | 0.79 x 3.90 x 4.40 |
| Shipping Weight (lbs.) | 0.10 |
| Unit Dimensions (hwd / in.) | 0.280 x 0.870 x 0.590 |
| Unit Packaging Type | Clamshell |
| Unit Weight (lbs.) | 0.01 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 20% to 90% RH, Non-Condensing |
| BTUs | 1.7 BTU/Hr |
COMMUNICATIONS
| Signal Range (ft.) | 164 |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
It is crucial that pre-existing Bluetooth software on the host computer be disabled and/or uninstalled prior to installing and operating the provided software. Failure to do so may result in reduced functionality or a failure by the computer to recognize the software correctly. If a "Product Key" is requested while operating the software, this is due to either a conflict with the provided software and pre-existing Bluetooth software, or a failed installation. The computer should be restarted following installation of the included BlueSoleil software.
Any built-in Bluetooth functionality must be disabled, and any third-party Bluetooth applications should be uninstalled or disabled prior to installing BlueSoleil.
No. The only authorized BlueSoleil application approved for use with the U261-001-BT4 must come from the CD or be downloaded from tripplite.com. Downloads/installations from other sources, including the BlueSoleil website, will require an activation code that must be purchased from BlueSoleil. The installation files on the included CD/tripplite.com download are already activated and authorized for use with the U261-001-BT4.
It is recommended that you do not modify the application in any way. The BlueSoleil application allows you to modify settings, but doing so may, in some cases, create issues with using the U261-001-BT4.
The connecting/pairing process with BlueSoleil may require additional steps. Please see the support document for more detail.
Documents & Downloads
Documentation
Declarations of Conformity
Product Images